Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

672873 N/A 670000 N/A 28.7460 in730.148 mm N/A 3.25 in82.55 mm N/A
672A N/A 675 N/A 6.6250 in168.275 mm N/A 1.375 in34.925 mm N/A
672P N/A 675 N/A 6.6250 in168.275 mm N/A 1.1875 in30.163 mm N/A
673 N/A 675 N/A 6.6919 in169.974 mm N/A 1.1875 in30.163 mm N/A
67320 N/A 67300 N/A 8 in203.2 mm N/A 1.5000 in38.100 mm N/A
67322 N/A 67300 N/A 7.7500 in196.850 mm N/A 1.5000 in38.100 mm N/A
67324 N/A 67300 N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A
673X N/A 675 N/A 6.6929 in170 mm N/A 1.1875 in30.163 mm N/A
674 N/A 675 N/A 6.7500 in171.450 mm N/A 1.1875 in30.163 mm N/A
67675 N/A 67000 N/A 6.7500 in171.450 mm N/A 0.9948 in25.268 mm N/A
67720 N/A 67700 N/A 9.7500 in247.650 mm N/A 1.5000 in38.100 mm N/A
67720V N/A 67700 N/A 9.7500 in247.650 mm N/A 1.5000 in38.100 mm N/A
67820 N/A 67800 N/A 10.5 in266.7 mm N/A 1.5000 in38.100 mm N/A
67830 N/A 67800 N/A 11.0236 in279.999 mm N/A 1.4173 in35.999 mm N/A
67835 N/A 67800 N/A 11.4170 in289.992 mm N/A 1.4173 in35.999 mm N/A
67919 N/A 67900 N/A 11.0000 in279.400 mm N/A 1.4375 in36.513 mm N/A
67919-SA N/A 67900 N/A 11.0000 in279.400 mm N/A 1.4375 in36.513 mm N/A
67920 N/A 67900 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A
67920-SA N/A 67900 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A
67920V N/A 67900 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A
680270 N/A 680000 N/A 27.0000 in685.800 mm N/A 1 in25.4 mm N/A
68709 N/A 68000 N/A 7.0856 in179.974 mm N/A 1 in25.4 mm N/A
68712 N/A 68000 N/A 7.1250 in180.975 mm N/A 1 in25.4 mm N/A
68712RB N/A 68000 N/A 7.1250 in180.975 mm N/A 1 in25.4 mm N/A
68726 N/A 68000 N/A 7.2500 in184.150 mm N/A 1.1406 in28.971 mm N/A
Unit of Measure
« 31 32 33 34 35 »