Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

690465 N/A 690000 N/A 46.5000 in1181.100 mm N/A 5.75 in146.05 mm N/A
69630 N/A 69000 N/A 6.3030 in160.096 mm N/A 0.8780 in22.301 mm N/A
6CE N/A 5C N/A 1.9349 in49.146 mm N/A 0.75 in19.05 mm N/A
7 N/A 5C N/A 1.9352 in49.154 mm N/A 0.5940 in15.088 mm N/A
700167 N/A 700000 N/A 16.7500 in425.450 mm N/A 3 in76.2 mm N/A
711574 N/A 710000 N/A 15.7452 in399.928 mm N/A 2.126 in54 mm N/A
711600 N/A 710000 N/A 16.0000 in406.400 mm N/A 1.5625 in39.688 mm N/A
717132 N/A 717000 N/A 13.2500 in336.550 mm N/A 2.5625 in65.088 mm N/A
71750 N/A 71000 N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A
71753 N/A 71000 N/A 7.5581 in191.976 mm N/A 1.375 in34.925 mm N/A
71788 N/A 71000 N/A 7.8730 in199.974 mm N/A 1.4488 in36.8 mm N/A
720236 N/A 720000 N/A 23.5 in596.9 mm N/A 3.875 in98.425 mm N/A
722185 N/A 722000 N/A 18.5000 in469.900 mm N/A 2.75 in69.85 mm N/A
724191 N/A 724000 N/A 19.2500 in488.950 mm N/A 2.5000 in63.500 mm N/A
724195 N/A 724000 N/A 19.5000 in495.300 mm N/A 2.75 in69.85 mm N/A
72487 N/A 72000 N/A 4.8750 in123.825 mm N/A 1 in25.4 mm N/A
72500 N/A 72000C N/A 5 in127 mm N/A 1 in25.4 mm N/A
726287 N/A 726000 N/A 28.7460 in730.148 mm N/A 4.5 in114.3 mm N/A
731437 N/A 731000 N/A 43.7008 in1110.000 mm N/A 5 in127 mm N/A
731445 N/A 731000 N/A 44.5000 in1130.300 mm N/A 5 in127 mm N/A
736237 N/A 736000 N/A 23.9970 in609.524 mm N/A 2.5625 in65.088 mm N/A
736238 N/A 736000 N/A 23.9970 in609.524 mm N/A 2.375 in60.325 mm N/A
737260 N/A 737000 N/A 26.0000 in660.400 mm N/A 2.4687 in62.705 mm N/A
737262 N/A 737000 N/A 26.0000 in660.400 mm N/A 2.5000 in63.500 mm N/A
738172 N/A 738000 N/A 17.2500 in438.150 mm N/A 2.5000 in63.500 mm N/A
Unit of Measure
« 31 32 33 34 35 »