Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 73875 | N/A 73000 | N/A 8.7500 in222.250 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 742 | N/A 745 | N/A 5.9090 in150.089 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 742A | N/A 745 | N/A 5.9045 in149.974 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 742V | N/A 745 | N/A 5.9090 in150.089 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 742X | N/A 745 | N/A 5.9090 in150.089 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 743 | N/A 745 | N/A 5.9055 in150 mm | N/A 1.378 in35.001 mm |
N/A
|
| 743320 | N/A 743000 | N/A 32 in812.8 mm | N/A 2.375 in60.325 mm |
N/A
|
| 743X | N/A 745 | N/A 5.9033 in149.944 mm | N/A 1.378 in35.001 mm |
N/A
|
| 74845 | N/A 74000 | N/A 8.4636 in214.975 mm | N/A 1.375 in34.925 mm |
N/A
|
| 74846X | N/A 74000 | N/A 8.4646 in215.001 mm | N/A 1.375 in34.925 mm |
N/A
|
| 74850 | N/A 74000 | N/A 8.5000 in215.900 mm | N/A 1.375 in34.925 mm |
N/A
|
| 74850P | N/A 74000 | N/A 8.5000 in215.900 mm | N/A 1.375 in34.925 mm |
N/A
|
| 74850W | N/A 74000 | N/A 8.5000 in215.900 mm | N/A 1.375 in34.925 mm |
N/A
|
| 74850XX | N/A 74000 | N/A 8.5000 in215.900 mm | N/A 1.375 in34.925 mm |
N/A
|
| 74853 | N/A 74000 | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm |
N/A
|
| 74854V | N/A 74000 | N/A 8.5000 in215.900 mm | N/A 1.375 in34.925 mm |
N/A
|
| 74856 | N/A 74000 | N/A 8.5625 in217.488 mm | N/A 1.375 in34.925 mm |
N/A
|
| 749334 | N/A 749000 | N/A 33.6584 in854.923 mm | N/A 2.3582 in59.898 mm |
N/A
|
| 749336 | N/A 749000 | N/A 33.6250 in854.075 mm | N/A 2.375 in60.325 mm |
N/A
|
| 751200 | N/A 750000 | N/A 12 in304.8 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 752 | N/A 755 | N/A 6.3750 in161.925 mm | N/A 1.5000 in38.100 mm |
N/A
|
| 752380 | N/A 752000 | N/A 38.0000 in965.200 mm | N/A 2.625 in66.675 mm |
N/A
|
| 752A | N/A 755 | N/A 6.299 in159.995 mm | N/A 1.5000 in38.100 mm |
N/A
|
| 752AA | N/A 755 | N/A 6.3750 in161.925 mm | N/A 1.5000 in38.100 mm |
N/A
|
| 753 | N/A 755 | N/A 6.6250 in168.275 mm | N/A 1.5000 in38.100 mm |
N/A
|