Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

L480210X N/A L480200 N/A 31 in787.4 mm N/A 3.2532 in82.631 mm N/A
L483916 N/A L483900 N/A 38.0000 in965.200 mm N/A 2.4375 in61.913 mm N/A
L507910 N/A L507900 N/A 3.4375 in87.313 mm N/A 0.5625 in14.288 mm N/A
L507910XX N/A L507900 N/A 3.4375 in87.313 mm N/A 0.5625 in14.288 mm N/A
L507913 N/A L507900 N/A 3.5000 in88.900 mm N/A 0.5937 in15.080 mm N/A
L521910 N/A L521900 N/A 5.7500 in146.050 mm N/A 0.6563 in16.670 mm N/A
L521914 N/A L521900 N/A 6.0000 in152.400 mm N/A 0.6563 in16.670 mm N/A
L522110V N/A L522100 N/A 5.7480 in145.999 mm N/A 0.6693 in17 mm N/A
L540010 N/A L540000 N/A 10.0000 in254.000 mm N/A 0.8438 in21.433 mm N/A
L555210 N/A L555200 N/A 14.7500 in374.650 mm N/A 1.375 in34.925 mm N/A
L558510 N/A L558500 N/A 16.0000 in406.400 mm N/A 1.5000 in38.100 mm N/A
L558510-SA N/A L558500 N/A 16.0000 in406.400 mm N/A 1.5000 in38.100 mm N/A
L570610 N/A L570600 N/A 22.5625 in573.088 mm N/A 2.2500 in57.150 mm N/A
L580010 N/A L580000 N/A 30.5000 in774.700 mm N/A 2.375 in60.325 mm N/A
L610510 N/A L610500 N/A 3.7188 in94.458 mm N/A 0.5938 in15.083 mm N/A
L623110 N/A L623100 N/A 6.0000 in152.400 mm N/A 0.6563 in16.670 mm N/A
L623114 N/A L623100 N/A 6.125 in155.575 mm N/A 0.8438 in21.433 mm N/A
L624510 N/A L624500 N/A 6.3125 in160.338 mm N/A 0.6563 in16.670 mm N/A
L624511 N/A L624500 N/A 6.2500 in158.750 mm N/A 0.6563 in16.670 mm N/A
L624514 N/A L624500 N/A 6.3750 in161.925 mm N/A 0.6563 in16.670 mm N/A
L630310 N/A L630300 N/A 7.5625 in192.088 mm N/A 0.748 in18.999 mm N/A
L670814W N/A L670800 N/A 23.5 in596.9 mm N/A 2.0607 in52.342 mm N/A
L670814X N/A L670800 N/A 23.5 in596.9 mm N/A 2.2513 in57.183 mm N/A
L68110 N/A L68100 N/A 2.3280 in59.131 mm N/A 0.4700 in11.938 mm N/A
L68111 N/A L68100 N/A 2.3612 in59.974 mm N/A 0.4700 in11.938 mm N/A
Unit of Measure
« 56 57 58 59 60 »