Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

L862610 N/A L862600 N/A 17.996 in457.098 mm N/A 1.4390 in36.551 mm N/A
L862611 N/A L862600 N/A 17.996 in457.098 mm N/A 2.4172 in61.397 mm N/A
L865512 N/A L865500 N/A 18.8750 in479.425 mm N/A 1.375 in34.925 mm N/A
L871310 N/A L871300 N/A 23.5 in596.9 mm N/A 1.6055 in40.780 mm N/A
L879910 N/A L879900 N/A 30.0000 in762.000 mm N/A 2.8125 in71.438 mm N/A
L882410 N/A L882400 N/A 35.4301 in899.925 mm N/A 3.0709 in78.001 mm N/A
L910310 N/A L910300 N/A 3.7392 in94.976 mm N/A 0.4724 in11.999 mm N/A
LL103010 N/A LL103000 N/A 2.8125 in71.438 mm N/A 0.3750 in9.525 mm N/A
LL103010V N/A LL103000 N/A 2.8125 in71.438 mm N/A 0.3750 in9.525 mm N/A
LL116210 N/A LL116200 N/A 4.5000 in114.300 mm N/A 0.4375 in11.113 mm N/A
LL205410 N/A LL205400 N/A 3.0625 in77.788 mm N/A 0.3750 in9.525 mm N/A
LL217810 N/A LL217800 N/A 4.7812 in121.442 mm N/A 0.4375 in11.113 mm N/A
LL225710 N/A LL225700 N/A 6.5313 in165.895 mm N/A 0.5313 in13.495 mm N/A
LL244510 N/A LL244500 N/A 10.5625 in268.288 mm N/A 0.7283 in18.499 mm N/A
LL244510AV N/A LL244500 N/A 10.5625 in268.288 mm N/A 0.7283 in18.499 mm N/A
LL244510V N/A LL244500 N/A 10.5625 in268.288 mm N/A 0.7283 in18.499 mm N/A
LL264610 N/A LL264600 N/A 17.0000 in431.800 mm N/A 0.8125 in20.638 mm N/A
LL319310 N/A LL319300 N/A 5.0625 in128.588 mm N/A 0.4688 in11.908 mm N/A
LL327010 N/A LL327000 N/A 6.8125 in173.038 mm N/A 0.5625 in14.288 mm N/A
LL352110 N/A LL352100 N/A 12.5000 in317.500 mm N/A 0.7200 in18.288 mm N/A
LL352111 N/A LL352100 N/A 12.5000 in317.500 mm N/A 0.6950 in17.653 mm N/A
LL353210 N/A LL353200 N/A 12.75 in323.85 mm N/A 0.625 in15.875 mm N/A
LL365310 N/A LL365300 N/A 17.3750 in441.325 mm N/A 0.8125 in20.638 mm N/A
LL382110 N/A LL382100 N/A 32.2500 in819.150 mm N/A 2 in50.8 mm N/A
LL420510 N/A LL420500 N/A 5.3125 in134.938 mm N/A 0.4688 in11.908 mm N/A
Unit of Measure
« 56 57 58 59 60 »