Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

LM757010 N/A LM757000 N/A 16.0000 in406.400 mm N/A 1.875 in47.625 mm N/A
LM761610 N/A LM761600 N/A 17.996 in457.098 mm N/A 1.9375 in49.213 mm N/A
LM761611 N/A LM761600 N/A 17.996 in457.098 mm N/A 2.0069 in50.975 mm N/A
LM761611W N/A LM761600 N/A 17.996 in457.098 mm N/A 2.0069 in50.975 mm N/A
LM761611X N/A LM761600 N/A 17.996 in457.098 mm N/A 2.0882 in53.040 mm N/A
LM763410 N/A LM763400 N/A 19.0000 in482.600 mm N/A 2.0625 in52.388 mm N/A
LM763410A N/A LM763400 N/A 19.0000 in482.600 mm N/A 2.0625 in52.388 mm N/A
LM763410E N/A LM763400 N/A 19.0000 in482.600 mm N/A 2.125 in53.975 mm N/A
LM763410X N/A LM763400 N/A 19.0000 in482.600 mm N/A 2.0625 in52.388 mm N/A
LM763411W N/A LM763400 N/A 19.0000 in482.600 mm N/A 2.0769 in52.753 mm N/A
LM763412 N/A LM763400 N/A 19.0000 in482.600 mm N/A 2.1706 in55.133 mm N/A
LM763414 N/A LM763400 N/A 19.2500 in488.950 mm N/A 1.9687 in50.005 mm N/A
LM763514W N/A LM763500 N/A 19.0000 in482.600 mm N/A 2.0205 in51.321 mm N/A
LM763514X N/A LM763500 N/A 19.0000 in482.600 mm N/A 2.1764 in55.281 mm N/A
LM763516W N/A LM763500 N/A 19.2500 in488.950 mm N/A 2.0205 in51.321 mm N/A
LM763516X N/A LM763500 N/A 19.2500 in488.950 mm N/A 2.1875 in55.563 mm N/A
LM765110 N/A LM765100 N/A 19.75 in501.65 mm N/A 2 in50.8 mm N/A
LM765111 N/A LM765100 N/A 19.6750 in499.745 mm N/A 2 in50.8 mm N/A
LM767710 N/A LM767700 N/A 21.5 in546.1 mm N/A 2.125 in53.975 mm N/A
LM769310 N/A LM769300 N/A 22.5000 in571.500 mm N/A 2.625 in66.675 mm N/A
LM769310V N/A LM769300 N/A 22.5000 in571.500 mm N/A 2.625 in66.675 mm N/A
LM770910 N/A LM770900 N/A 23.75 in603.25 mm N/A 2.375 in60.325 mm N/A
LM772710 N/A LM772700 N/A 24.9950 in634.873 mm N/A 2.4375 in61.913 mm N/A
LM778510 N/A LM778500 N/A 30.0000 in762.000 mm N/A 3.0625 in77.788 mm N/A
LM78310A N/A LM78300 N/A 2.4399 in61.973 mm N/A 0.5354 in13.599 mm N/A
Unit of Measure
« 66 67 68 69 70 »