Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

KJM716610 N/A M716600 N/A 130.000 mm5.1181 in N/A 24 mm0.9449 in N/A
KJM716615 N/A M716600 N/A 135.000 mm5.3150 in N/A 27 mm1.063 in N/A
Y30217 N/A 30217 N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A
Y30317M N/A 30317M N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A
Y32017X N/A 32017X N/A 130.000 mm5.1181 in N/A 22 mm0.8661 in N/A
Y32217 N/A 32217 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A
Y32217M N/A 32217M N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A
Y32317 N/A 32317 N/A 180 mm7.0866 in N/A 49 mm1.9291 in N/A
Y33017 N/A 33017 N/A 130.000 mm5.1181 in N/A 29.5 mm1.1614 in N/A
Y33117 N/A 33117 N/A 140.000 mm5.5118 in N/A 32 mm1.2598 in N/A
Y33117-SA N/A 33117 N/A 140.000 mm5.5118 in N/A 32 mm1.2598 in N/A
Y33217 N/A 33217 N/A 150 mm5.9055 in N/A 37 mm1.4567 in N/A
YA30217M N/A 30217M N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A
J90748 N/A 90000 N/A 190 mm7.4803 in N/A 31.75 mm1.25 in N/A
JF9010 N/A JF9000 N/A 155.000 mm6.1024 in N/A 38 mm1.4961 in N/A
JHH221413 N/A HH221400 N/A 190 mm7.4803 in N/A 46.038 mm1.8125 in N/A
JHH221414P N/A HH221400 N/A 190 mm7.4803 in N/A 48.500 mm1.9094 in N/A
JHM318410 N/A HM318400 N/A 155.000 mm6.1024 in N/A 35.500 mm1.3976 in N/A
JM718110 N/A M718100 N/A 145.000 mm5.7087 in N/A 27 mm1.063 in N/A
JP9010 N/A JP9000 N/A 135.000 mm5.3150 in N/A 17.5 mm0.689 in N/A
JT9010 N/A JT9000 N/A 150 mm5.9055 in N/A 34 mm1.3386 in N/A
KJM718110 N/A M718100 N/A 145.000 mm5.7087 in N/A 27 mm1.063 in N/A
KJT9010 N/A JT9000 N/A 150 mm5.9055 in N/A 34 mm1.3386 in N/A
Y30218M N/A 30218M N/A 160.000 mm6.2992 in N/A 26 mm1.0236 in N/A
Y31318M N/A 31318M N/A 190 mm7.4803 in N/A 30 mm1.1811 in N/A
Unit of Measure
« 11 12 13 14 15 »