Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 27880-99401 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 28150 / 28314XD | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28151 / 28314XD | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 24800 lbf111000 N | N/A 3700 lbf16500 N | N/A 28000 |
N/A
|
| 28150-90024 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28151 / 28318D | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 24800 lbf111000 N | N/A 3700 lbf16500 N | N/A 28000 |
N/A
|
| 27881-90017 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27881-902A1 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-99407 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-90014 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-90015 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-90016 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-90021 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-90023 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-90028 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-90037 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-90040 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-90042 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-907A1 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-907A2 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.2500 in57.150 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 28150-99407 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28150-90025 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28150-902A1 | N/A 1.5 in38.1 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 3490-90030 | N/A 1.5 in38.1 mm | N/A 3.2500 in82.550 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3490 / 3424YD | N/A 1.5 in38.1 mm | N/A 3.2500 in82.550 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|
| 3490-90020 | N/A 1.5 in38.1 mm | N/A 3.2500 in82.550 mm | N/A 2.1875 in55.563 mm | N/A 2.6251 in66.678 mm | N/A 1.1721 in29.771 mm | N/A 41000 lbf182000 N | N/A 6100 lbf27100 N | N/A 3400 |
N/A
|