Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 99537-90177 | N/A 5.3750 in136.525 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99537-90204 | N/A 5.3750 in136.525 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99537-902A2 | N/A 5.3750 in136.525 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99537 / 99103D | N/A 5.3750 in136.525 mm | N/A 10.0384 in254.975 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| H432640 / H432614XD | N/A 5.4995 in139.687 mm | N/A 10.8780 in276.301 mm | N/A 7 in177.8 mm | N/A 6.7515 in171.488 mm | N/A 3.0625 in77.788 mm | N/A 303000 lbf1350000 N | N/A 45200 lbf201000 N | N/A H432600 |
N/A
|
| 74550 / 74849XD | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550A / 74849XD | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550P / 74849XD | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 177000 lbf788000 N | N/A 26400 lbf117000 N | N/A 74000 |
N/A
|
| 74550P / 74851CD | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 177000 lbf788000 N | N/A 26400 lbf117000 N | N/A 74000 |
N/A
|
| 74550-90225 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550A-902B5 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90224 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90226 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90219 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90220 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-902A9 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-902B3 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90221 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90227 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90222 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90228 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90230 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90266 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90269 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90270 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|