Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 74550-90278 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550A-902A1 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550A-902B6 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550A-90232 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550A-90231 | N/A 5.5000 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 73551-90061 | N/A 5.5000 in139.700 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-902A2 | N/A 5.5000 in139.700 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-90060 | N/A 5.5000 in139.700 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-90062 | N/A 5.5000 in139.700 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-902A1 | N/A 5.5000 in139.700 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-902A3 | N/A 5.5000 in139.700 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-902A4 | N/A 5.5000 in139.700 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-902B1 | N/A 5.5000 in139.700 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-903B4 | N/A 5.5000 in139.700 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 899 / 892CD | N/A 5.5000 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.3125 in58.738 mm | N/A 175000 lbf779000 N | N/A 26100 lbf116000 N | N/A 895 |
N/A
|
| 898A-90057 | N/A 5.5000 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898-90055 | N/A 5.5000 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898A-90059 | N/A 5.5000 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898A-90060 | N/A 5.5000 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898A-90069 | N/A 5.5000 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898A-90070 | N/A 5.5000 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898A-903A4 | N/A 5.5000 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898-90056 | N/A 5.5000 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898-90058 | N/A 5.5000 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898-90064 | N/A 5.5000 in139.700 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|