Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 99550-90181 | N/A 5.5000 in139.700 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-90182 | N/A 5.5000 in139.700 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-90183 | N/A 5.5000 in139.700 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-902A9 | N/A 5.5000 in139.700 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550-90205 | N/A 5.5000 in139.700 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99550 / 99103D | N/A 5.5000 in139.700 mm | N/A 10.0384 in254.975 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| EE107055 / 107105CD | N/A 5.5000 in139.700 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE750558W / 751204D | N/A 5.5000 in139.700 mm | N/A 12 in304.8 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 2.4375 in61.913 mm | N/A 303000 lbf1350000 N | N/A 45200 lbf201000 N | N/A 750000 |
N/A
|
| EE750562 / 751204D | N/A 5.5000 in139.700 mm | N/A 12 in304.8 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 2.4375 in61.913 mm | N/A 303000 lbf1350000 N | N/A 45200 lbf201000 N | N/A 750000 |
N/A
|
| EE750558-90037 | N/A 5.5000 in139.700 mm | N/A 12 in304.8 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 2.4375 in61.913 mm | N/A 303000 lbf1350000 N | N/A 45200 lbf201000 N | N/A 750000 |
N/A
|
| EE450551-902A1 | N/A 5.5000 in139.700 mm | N/A 12.1250 in307.975 mm | N/A 5.75 in146.05 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 412000 lbf1830000 N | N/A 61400 lbf273000 N | N/A 450000 |
N/A
|
| HH234031-90210 | N/A 5.5000 in139.700 mm | N/A 12.1250 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234032-90046 | N/A 5.5000 in139.700 mm | N/A 12.1250 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234031-90211 | N/A 5.5000 in139.700 mm | N/A 12.1250 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HH234031-90212 | N/A 5.5000 in139.700 mm | N/A 12.1250 in307.975 mm | N/A 6.125 in155.575 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 451000 lbf2010000 N | N/A 67200 lbf299000 N | N/A HH234000 |
N/A
|
| HM129843 / HM129813XD | N/A 5.5105 in139.967 mm | N/A 8.6564 in219.873 mm | N/A 5.5118 in140.000 mm | N/A 5.2098 in132.329 mm | N/A 2.3125 in58.738 mm | N/A 172000 lbf766000 N | N/A 25600 lbf114000 N | N/A HM129800 |
N/A
|
| HM129843 / HM129814YD | N/A 5.5105 in139.967 mm | N/A 8.6870 in220.650 mm | N/A 5.375 in136.525 mm | N/A 6.1250 in155.575 mm | N/A 2.3125 in58.738 mm | N/A 172000 lbf766000 N | N/A 25600 lbf114000 N | N/A HM129800 |
N/A
|
| HM129843 / HM129814D | N/A 5.5105 in139.967 mm | N/A 8.6875 in220.663 mm | N/A 6.4374 in163.510 mm | N/A 6.1354 in155.839 mm | N/A 2.3125 in58.738 mm | N/A 172000 lbf766000 N | N/A 25600 lbf114000 N | N/A HM129800 |
N/A
|
| HM129843 / HM129814XD | N/A 5.5105 in139.967 mm | N/A 8.6875 in220.663 mm | N/A 6.4374 in163.510 mm | N/A 6.1354 in155.839 mm | N/A 2.3125 in58.738 mm | N/A 172000 lbf766000 N | N/A 25600 lbf114000 N | N/A HM129800 |
N/A
|
| 36686-902A3 | N/A 5.625 in142.875 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36686 / 36620DC | N/A 5.625 in142.875 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 48685-90042 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48686 / 48620D | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.6875 in42.863 mm | N/A 106000 lbf470000 N | N/A 15700 lbf70000 N | N/A 48600 |
N/A
|
| 48684-90059 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48686 / 48620DC | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.6875 in42.863 mm | N/A 106000 lbf470000 N | N/A 15700 lbf70000 N | N/A 48600 |
N/A
|