Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 48685 / 48620DC | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48684 / 48620DC | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| NA48685SW / 48620D | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.6876 in93.665 mm | N/A 1.8438 in46.833 mm | N/A | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90018 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90021 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90036 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90023 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90053 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90060 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-902B2 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90066 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90107 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90089 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-902A3 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-903A5 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48684-90105 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 73562-90046 | N/A 5.625 in142.875 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73562-90047 | N/A 5.625 in142.875 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73562-902A1 | N/A 5.625 in142.875 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73562-902A2 | N/A 5.625 in142.875 mm | N/A 8.7500 in222.250 mm | N/A 2.1250 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 82562A / 82932D | N/A 5.625 in142.875 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82562 / 82932D | N/A 5.625 in142.875 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82562A / 82932DC | N/A 5.625 in142.875 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82562 / 82932DC | N/A 5.625 in142.875 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| HM231136 / HM231111CD | N/A 5.625 in142.875 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 2.23 in56.642 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N | N/A HM231100 |
N/A
|