Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 82562A / 82951CD | N/A 5.625 in142.875 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82562-90133 | N/A 5.625 in142.875 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| HM231136 / HM231116D | N/A 5.625 in142.875 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 2.23 in56.642 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N | N/A HM231100 |
N/A
|
| HM231136 / HM231116DC | N/A 5.625 in142.875 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1874 in131.76 mm | N/A 2.23 in56.642 mm | N/A 234000 lbf1040000 N | N/A 34800 lbf155000 N | N/A HM231100 |
N/A
|
| 82562-90135 | N/A 5.625 in142.875 mm | N/A 9.5000 in241.300 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| HM129848 / HM129813XD | N/A 5.6870 in144.450 mm | N/A 8.6564 in219.873 mm | N/A 5.5118 in140.000 mm | N/A 5.2098 in132.329 mm | N/A 2.3125 in58.738 mm | N/A 172000 lbf766000 N | N/A 25600 lbf114000 N | N/A HM129800 |
N/A
|
| HM129848 / HM129814YD | N/A 5.6870 in144.450 mm | N/A 8.6870 in220.650 mm | N/A 5.375 in136.525 mm | N/A 6.1250 in155.575 mm | N/A 2.3125 in58.738 mm | N/A 172000 lbf766000 N | N/A 25600 lbf114000 N | N/A HM129800 |
N/A
|
| HM129848 / HM129814D | N/A 5.6870 in144.450 mm | N/A 8.6875 in220.663 mm | N/A 6.4374 in163.510 mm | N/A 6.1354 in155.839 mm | N/A 2.3125 in58.738 mm | N/A 172000 lbf766000 N | N/A 25600 lbf114000 N | N/A HM129800 |
N/A
|
| HM129848 / HM129814XD | N/A 5.6870 in144.450 mm | N/A 8.6875 in220.663 mm | N/A 6.4374 in163.510 mm | N/A 6.1354 in155.839 mm | N/A 2.3125 in58.738 mm | N/A 172000 lbf766000 N | N/A 25600 lbf114000 N | N/A HM129800 |
N/A
|
| HM133432 / HM133413XD | N/A 5.6870 in144.450 mm | N/A 9.8375 in249.873 mm | N/A 6.2992 in160.000 mm | N/A 6.0536 in153.761 mm | N/A 2.7500 in69.850 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A HM133400 |
N/A
|
| HM133432 / HM133416XD | N/A 5.6870 in144.450 mm | N/A 9.9375 in252.413 mm | N/A 7.25 in184.15 mm | N/A 7.0044 in177.912 mm | N/A 2.7500 in69.850 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A HM133400 |
N/A
|
| HM133432 / HM133420XD | N/A 5.6870 in144.450 mm | N/A 10.2500 in260.350 mm | N/A 7 in177.8 mm | N/A 5.9999 in152.397 mm | N/A 2.7500 in69.850 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A HM133400 |
N/A
|
| 36691 / 36620D | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690P / 36620D | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 91100 lbf405000 N | N/A 13600 lbf60300 N | N/A 36600 |
N/A
|
| 36690-90023 | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690P / 36620DC | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 91100 lbf405000 N | N/A 13600 lbf60300 N | N/A 36600 |
N/A
|
| 36690 / 36620DC | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36691 / 36620DC | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-90017 | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-90028 | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-90029 | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-90054 | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-902A6 | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-902A7 | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-903B1 | N/A 5.7500 in146.050 mm | N/A 7.625 in193.675 mm | N/A 2.1250 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.1250 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|