Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 106 107 108 109 110 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HM133436 / HM133416XD N/A 5.9042 in149.967 mm N/A 9.9375 in252.413 mm N/A 7.25 in184.15 mm N/A 7.0044 in177.912 mm N/A 2.7500 in69.850 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
HM133436 / HM133420XD N/A 5.9042 in149.967 mm N/A 10.2500 in260.350 mm N/A 7 in177.8 mm N/A 5.9999 in152.397 mm N/A 2.7500 in69.850 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A HM133400 N/A
81590-90130 N/A 5.9055 in150 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
99590X / 99100YD N/A 5.9055 in150 mm N/A 10.0000 in254.000 mm N/A 5.25 in133.35 mm N/A 6.75 in171.45 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99590X / 99101D N/A 5.9055 in150 mm N/A 10.0000 in254.000 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99590X / 99101DC N/A 5.9055 in150 mm N/A 10.0000 in254.000 mm N/A 4.5 in114.3 mm N/A 6 in152.4 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99590X / 99102CD N/A 5.9055 in150 mm N/A 10.0000 in254.000 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
99590X / 99103D N/A 5.9055 in150 mm N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A 5.875 in149.225 mm N/A 2.6250 in66.675 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 99000 N/A
81593-90107 N/A 5 15/16 in150.813 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
H432649 / H432614XD N/A 5.9995 in152.387 mm N/A 10.8780 in276.301 mm N/A 7 in177.8 mm N/A 6.7515 in171.488 mm N/A 3.0625 in77.788 mm N/A 303000 lbf1350000 N N/A 45200 lbf201000 N N/A H432600 N/A
LM330448-903A5 N/A 6.0000 in152.400 mm N/A 8 in203.2 mm N/A 3.125 in79.375 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 111000 lbf493000 N N/A 16500 lbf73400 N N/A LM330400 N/A
LM330448-905A3 N/A 6.0000 in152.400 mm N/A 8 in203.2 mm N/A 3.125 in79.375 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 111000 lbf493000 N N/A 16500 lbf73400 N N/A LM330400 N/A
LM330448-902B1 N/A 6.0000 in152.400 mm N/A 8 in203.2 mm N/A 3.125 in79.375 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 111000 lbf493000 N N/A 16500 lbf73400 N N/A LM330400 N/A
M231648 / M231610CD N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231649-902A4 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231648 / M231610DA N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231649 / M231610DA N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231649 / M231611D N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3.25 in82.55 mm N/A 4.1873 in106.357 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231648 / M231611D N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3.25 in82.55 mm N/A 4.1873 in106.357 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231649-902B3 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231649-902D3 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231649-902E5 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231649-90117 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231649-902A5 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231649-902A3 N/A 6.0000 in152.400 mm N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
Unit of Measure
« 106 107 108 109 110 »