Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M231649-902A6 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902B2 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-903A8 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-905E6 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902B6 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902C2 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902F9 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902H7 | N/A 6.0000 in152.400 mm | N/A 8.7500 in222.250 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| 81600-90119 | N/A 6.0000 in152.400 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81600-90122 | N/A 6.0000 in152.400 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81600-90123 | N/A 6.0000 in152.400 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81600-90124 | N/A 6.0000 in152.400 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81600-902A1 | N/A 6.0000 in152.400 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81600-90125 | N/A 6.0000 in152.400 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 99600P / 99100YD | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 5.25 in133.35 mm | N/A 6.75 in171.45 mm | N/A 2.6250 in66.675 mm | N/A 306000 lbf1360000 N | N/A 45600 lbf203000 N | N/A 99000 |
N/A
|
| 99603 / 99100YD | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 5.25 in133.35 mm | N/A 6.75 in171.45 mm | N/A 2.8125 in71.438 mm | N/A 229000 lbf1020000 N | N/A 34100 lbf152000 N | N/A 99000 |
N/A
|
| 99600 / 99100YD | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 5.25 in133.35 mm | N/A 6.75 in171.45 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99603AS / 99100YD | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 5.25 in133.35 mm | N/A 6.75 in171.45 mm | N/A 2.8125 in71.438 mm | N/A 242000 lbf1080000 N | N/A 36100 lbf161000 N | N/A 99000 |
N/A
|
| 99600P / 99101D | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.6250 in66.675 mm | N/A 306000 lbf1360000 N | N/A 45600 lbf203000 N | N/A 99000 |
N/A
|
| 99603 / 99101D | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.8125 in71.438 mm | N/A 229000 lbf1020000 N | N/A 34100 lbf152000 N | N/A 99000 |
N/A
|
| 99600-902D2 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99603AS / 99101D | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.8125 in71.438 mm | N/A 242000 lbf1080000 N | N/A 36100 lbf161000 N | N/A 99000 |
N/A
|
| 99600 / 99101DC | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.6250 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600P / 99101DC | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.6250 in66.675 mm | N/A 306000 lbf1360000 N | N/A 45600 lbf203000 N | N/A 99000 |
N/A
|
| 99603AS / 99101DC | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.8125 in71.438 mm | N/A 242000 lbf1080000 N | N/A 36100 lbf161000 N | N/A 99000 |
N/A
|