Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 81630-90111 | N/A 6.2973 in159.951 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.8437 in46.83 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81630-906A2 | N/A 6.2973 in159.951 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.8437 in46.83 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| HM133448 / HM133413XD | N/A 6.2992 in160 mm | N/A 9.8375 in249.873 mm | N/A 6.2992 in160.000 mm | N/A 6.0536 in153.761 mm | N/A 2.7500 in69.850 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A HM133400 |
N/A
|
| HM133448 / HM133416XD | N/A 6.2992 in160 mm | N/A 9.9375 in252.413 mm | N/A 7.25 in184.15 mm | N/A 7.0044 in177.912 mm | N/A 2.7500 in69.850 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A HM133400 |
N/A
|
| HM133448 / HM133420XD | N/A 6.2992 in160 mm | N/A 10.2500 in260.350 mm | N/A 7 in177.8 mm | N/A 5.9999 in152.397 mm | N/A 2.7500 in69.850 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A HM133400 |
N/A
|
| HM237532-90150 | N/A 6.3120 in160.325 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237532 / HM237511XD | N/A 6.3120 in160.325 mm | N/A 11.3750 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237532-90149 | N/A 6.3120 in160.325 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237532-90151 | N/A 6.3120 in160.325 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237532-90148 | N/A 6.3120 in160.325 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237532-902A1 | N/A 6.3120 in160.325 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237532-902A2 | N/A 6.3120 in160.325 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| HM237532-902A3 | N/A 6.3120 in160.325 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| 81637-90126 | N/A 6.3750 in161.925 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.8437 in46.83 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| HM237537 / HM237510CD | N/A 6.4951 in164.976 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.6772 in68.001 mm | N/A 328000 lbf1460000 N | N/A 48800 lbf217000 N | N/A HM237500 |
N/A
|
| HM237537 / HM237511XD | N/A 6.4951 in164.976 mm | N/A 11.3750 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.6772 in68.001 mm | N/A 328000 lbf1460000 N | N/A 48800 lbf217000 N | N/A HM237500 |
N/A
|
| HM136940 / HM136916XD | N/A 6.4995 in165.087 mm | N/A 10.875 in276.225 mm | N/A 7.3120 in185.725 mm | N/A 7.1268 in181.021 mm | N/A 2.9375 in74.613 mm | N/A 309000 lbf1380000 N | N/A 46100 lbf205000 N | N/A HM136900 |
N/A
|
| H337840XX / H337816XD | N/A 6.4995 in165.087 mm | N/A 11.8780 in301.701 mm | N/A 7.75 in196.85 mm | N/A 7.5017 in190.543 mm | N/A 3.4375 in87.313 mm | N/A 394000 lbf1750000 N | N/A 58700 lbf261000 N | N/A H337800 |
N/A
|
| H337840 / H337816XD | N/A 6.4995 in165.087 mm | N/A 11.8780 in301.701 mm | N/A 7.75 in196.85 mm | N/A 7.5017 in190.543 mm | N/A 3.4375 in87.313 mm | N/A 394000 lbf1750000 N | N/A 58700 lbf261000 N | N/A H337800 |
N/A
|
| L433749-90025 | N/A 6.5 in165.1 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 2.3125 in58.738 mm | N/A 1.0313 in26.195 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A L433700 |
N/A
|
| L433749-90032 | N/A 6.5 in165.1 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 2.3125 in58.738 mm | N/A 1.0313 in26.195 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A L433700 |
N/A
|
| L433749-90015 | N/A 6.5 in165.1 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 2.3125 in58.738 mm | N/A 1.0313 in26.195 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A L433700 |
N/A
|
| L433749-90030 | N/A 6.5 in165.1 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 2.3125 in58.738 mm | N/A 1.0313 in26.195 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A L433700 |
N/A
|
| 46790A-90202 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46790-90196 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|