Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

M235145-902A6 N/A 6.5 in165.1 mm N/A 10.0000 in254.000 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M235145-902A4 N/A 6.5 in165.1 mm N/A 10.0000 in254.000 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M235145-902B1 N/A 6.5 in165.1 mm N/A 10.0000 in254.000 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M235145-902B2 N/A 6.5 in165.1 mm N/A 10.0000 in254.000 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M235145-902B4 N/A 6.5 in165.1 mm N/A 10.0000 in254.000 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M235145-902B5 N/A 6.5 in165.1 mm N/A 10.0000 in254.000 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
94649 / 94112XD N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94650-90079 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-90168 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94650-90161 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
HM237534 / HM237510CD N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.6875 in68.263 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
HM237536-90080 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237535-90135 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237536 / HM237511XD N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237534 / HM237511XD N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.6875 in68.263 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
HM237535 / HM237511XD N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
94649-902A3 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-90152 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-90157 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-90160 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-90166 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-90174 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94650-90165 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
HM237535-90137 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237535-90138 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
Unit of Measure
« 116 117 118 119 120 »