Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HM237535-90141 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237535-902A2 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237535-90133 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237535-90134 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237535-90140 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237535-902A1 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237535-902C1 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237535-902A4 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237535-90136 N/A 6.5 in165.1 mm N/A 11.3750 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
94650 / 94117D N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649 / 94117D N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 5.5 in139.7 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-902A4 N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94650 / 94118D N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-90106 N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-90132 N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-902A2 N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-902A5 N/A 6.5 in165.1 mm N/A 11.7500 in298.450 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
H238140 / H238116YD N/A 6.5 in165.1 mm N/A 12.5620 in319.075 mm N/A 7.3750 in187.325 mm N/A 8.7500 in222.250 mm N/A 3.25 in82.55 mm N/A 414000 lbf1840000 N N/A 61600 lbf274000 N N/A H238100 N/A
EE780655 / 781376D N/A 6.5 in165.1 mm N/A 13.75 in349.250 mm N/A 3.875 in98.425 mm N/A 5.4997 in139.692 mm N/A 2.375 in60.325 mm N/A 343000 lbf1530000 N N/A 51100 lbf227000 N N/A 780000 N/A
EE420651-90078 N/A 6.5 in165.1 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420651 / 421455D N/A 6.5 in165.1 mm N/A 14.5000 in368.300 mm N/A 5.25 in133.35 mm N/A 7.4999 in190.497 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420651-90079 N/A 6.5 in165.1 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420651-90080 N/A 6.5 in165.1 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420651-90081 N/A 6.5 in165.1 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
46792-90206 N/A 6.5625 in166.688 mm N/A 8.875 in225.425 mm N/A 2.75 in69.85 mm N/A 3.375 in85.725 mm N/A 1.5625 in39.688 mm N/A 119000 lbf528000 N N/A 17700 lbf78600 N N/A 46700 N/A
Unit of Measure
« 116 117 118 119 120 »