Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 46792 / 46721D | N/A 6.5625 in166.688 mm | N/A 8.875 in225.425 mm | N/A 3 in76.2 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46792-90208 | N/A 6.5625 in166.688 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46792-902A1 | N/A 6.5625 in166.688 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46792-902A2 | N/A 6.5625 in166.688 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 67782-902A2 | N/A 6.6250 in168.275 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782W / 67720CD | N/A 6.6250 in168.275 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf666000 N | N/A 22300 lbf99200 N | N/A 67700 |
N/A
|
| 67782-90130 | N/A 6.6250 in168.275 mm | N/A 9.7500 in247.650 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782W / 67720DW | N/A 6.6250 in168.275 mm | N/A 9.7500 in247.650 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf666000 N | N/A 22300 lbf99200 N | N/A 67700 |
N/A
|
| 67782 / 67721D | N/A 6.6250 in168.275 mm | N/A 9.7500 in247.650 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782W / 67721D | N/A 6.6250 in168.275 mm | N/A 9.7500 in247.650 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf666000 N | N/A 22300 lbf99200 N | N/A 67700 |
N/A
|
| 67782-902A1 | N/A 6.6250 in168.275 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782-90239 | N/A 6.6250 in168.275 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782-90261 | N/A 6.6250 in168.275 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782-90272 | N/A 6.6250 in168.275 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 94669 / 94112XD | N/A 6.6923 in169.984 mm | N/A 11.3750 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94669 / 94114CD | N/A 6.6923 in169.984 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94669 / 94117D | N/A 6.6923 in169.984 mm | N/A 11.7500 in298.450 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94669 / 94118D | N/A 6.6923 in169.984 mm | N/A 11.7500 in298.450 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| M235149-902A1 | N/A 6.6929 in170 mm | N/A 10.0000 in254.000 mm | N/A 3 in76.2 mm | N/A 3.9999 in101.597 mm | N/A 1.8125 in46.038 mm | N/A 201000 lbf893000 N | N/A 29900 lbf133000 N | N/A M235100 |
N/A
|
| M235149-902A4 | N/A 6.6929 in170 mm | N/A 10.0000 in254.000 mm | N/A 3 in76.2 mm | N/A 3.9999 in101.597 mm | N/A 1.8125 in46.038 mm | N/A 201000 lbf893000 N | N/A 29900 lbf133000 N | N/A M235100 |
N/A
|
| M235149-902A2 | N/A 6.6929 in170 mm | N/A 10.0000 in254.000 mm | N/A 3 in76.2 mm | N/A 3.9999 in101.597 mm | N/A 1.8125 in46.038 mm | N/A 201000 lbf893000 N | N/A 29900 lbf133000 N | N/A M235100 |
N/A
|
| M235149-902B1 | N/A 6.6929 in170 mm | N/A 10.0000 in254.000 mm | N/A 3 in76.2 mm | N/A 3.9999 in101.597 mm | N/A 1.8125 in46.038 mm | N/A 201000 lbf893000 N | N/A 29900 lbf133000 N | N/A M235100 |
N/A
|
| 94675 / 94112XD | N/A 6.7500 in171.450 mm | N/A 11.3750 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94675-90161 | N/A 6.7500 in171.450 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| HM237540 / HM237510CD | N/A 6.7500 in171.450 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|