Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM237540 / HM237511XD | N/A 6.7500 in171.450 mm | N/A 11.3750 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 382000 lbf1700000 N | N/A 56900 lbf253000 N | N/A HM237500 |
N/A
|
| 94675-90162 | N/A 6.7500 in171.450 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94675-90163 | N/A 6.7500 in171.450 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94675-90164 | N/A 6.7500 in171.450 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94675-902A2 | N/A 6.7500 in171.450 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94675 / 94117D | N/A 6.7500 in171.450 mm | N/A 11.7500 in298.450 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94675-90033 | N/A 6.7500 in171.450 mm | N/A 11.7500 in298.450 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| H337844 / H337816XD | N/A 6.8745 in174.612 mm | N/A 11.8780 in301.701 mm | N/A 7.75 in196.85 mm | N/A 7.5017 in190.543 mm | N/A 3.4375 in87.313 mm | N/A 394000 lbf1750000 N | N/A 58700 lbf261000 N | N/A H337800 |
N/A
|
| 67786-902A1 | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787V / 67720CD | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 188000 lbf836000 N | N/A 28000 lbf124000 N | N/A 67700 |
N/A
|
| 67787-90241 | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67786 / 67720DW | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787 / 67720DW | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787V / 67720DW | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.6875 in93.663 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 188000 lbf836000 N | N/A 28000 lbf124000 N | N/A 67700 |
N/A
|
| 67787 / 67721D | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67786 / 67721D | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787V / 67721D | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.4375 in87.313 mm | N/A 4.1874 in106.36 mm | N/A 1.875 in47.625 mm | N/A 188000 lbf836000 N | N/A 28000 lbf124000 N | N/A 67700 |
N/A
|
| 67786-90277 | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787-90242 | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787-90243 | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787-90281 | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787-90286 | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787-90284 | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787-905A1 | N/A 6.8750 in174.625 mm | N/A 9.7500 in247.650 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 94687 / 94112XD | N/A 6.8750 in174.625 mm | N/A 11.3750 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|