Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 28159-90079 | N/A 1.5740 in39.980 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 24800 lbf111000 N | N/A 3700 lbf16500 N | N/A 28000 |
N/A
|
| 28156 / 28318D | N/A 1.5740 in39.980 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.7110 in43.459 mm | N/A 0.7736 in19.649 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28158-90035 | N/A 1.5748 in40 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28158-99408 | N/A 1.5748 in40 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28158-99407 | N/A 1.5748 in40 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28158-90095 | N/A 1.5748 in40 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28158-90043 | N/A 1.5748 in40 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28158-90075 | N/A 1.5748 in40 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28158-90094 | N/A 1.5748 in40 mm | N/A 3.1510 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 357-90089 | N/A 1.5748 in40 mm | N/A 3.548 in90.119 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 0.854 in21.692 mm | N/A 38000 lbf169000 N | N/A 5650 lbf25100 N | N/A 355 |
N/A
|
| 350A-90014 | N/A 1.5748 in40 mm | N/A 3.548 in90.119 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 0.854 in21.692 mm | N/A 38000 lbf169000 N | N/A 5650 lbf25100 N | N/A 355 |
N/A
|
| 350-90096 | N/A 1.5748 in40 mm | N/A 3.548 in90.119 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 0.854 in21.692 mm | N/A 32000 lbf142000 N | N/A 4770 lbf21200 N | N/A 355 |
N/A
|
| 350 / 353DC | N/A 1.5748 in40 mm | N/A 3.548 in90.119 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 0.854 in21.692 mm | N/A 32000 lbf142000 N | N/A 4770 lbf21200 N | N/A 355 |
N/A
|
| 357-90102 | N/A 1.5748 in40 mm | N/A 3.548 in90.119 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 0.854 in21.692 mm | N/A 38000 lbf169000 N | N/A 5650 lbf25100 N | N/A 355 |
N/A
|
| 44157 / 44363D | N/A 1.5748 in40 mm | N/A 3.6250 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44157X / 44363D | N/A 1.5748 in40 mm | N/A 3.6250 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1375 in54.293 mm | N/A 0.9080 in23.063 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 442-S / 432D | N/A 1.5748 in40 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 543 / 533D | N/A 1.5748 in40 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 543 / 533DC | N/A 1.5748 in40 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 24780-90037 | N/A 1.6250 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24781-90079 | N/A 1.6250 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24781 / 24720XD | N/A 1.6250 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24780-90068 | N/A 1.6250 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24780-90070 | N/A 1.6250 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24780-90090 | N/A 1.6250 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|