Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

36990-90038 N/A 7.0000 in177.800 mm N/A 8.9375 in227.013 mm N/A 2.0625 in52.388 mm N/A 2.6249 in66.672 mm N/A 1.1875 in30.163 mm N/A 81800 lbf364000 N N/A 12200 lbf54200 N N/A 36900 N/A
36990-90041 N/A 7.0000 in177.800 mm N/A 8.9375 in227.013 mm N/A 2.0625 in52.388 mm N/A 2.6249 in66.672 mm N/A 1.1875 in30.163 mm N/A 81800 lbf364000 N N/A 12200 lbf54200 N N/A 36900 N/A
67791-90259 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790V / 67720CD N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A 67700 N/A
67790-90254 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790 / 67720DW N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67791 / 67720DW N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790V / 67720DW N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A 67700 N/A
67791 / 67721D N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790 / 67721D N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790V / 67721D N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.36 mm N/A 1.875 in47.625 mm N/A 188000 lbf836000 N N/A 28000 lbf124000 N N/A 67700 N/A
67791-90299 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67791-90300 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-902A9 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-905A1 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90231 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90232 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90244 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90245 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90246 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90247 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90248 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90251 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90293 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-903D1 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
Unit of Measure
« 121 122 123 124 125 »