Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 94700 / 94117D | N/A 7.0000 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 5.5 in139.7 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90087 | N/A 7.0000 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700W / 94118D | N/A 7.0000 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94703W / 94118D | N/A 7.0000 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90084 | N/A 7.0000 in177.800 mm | N/A 11.7500 in298.450 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| EE280702-90019 | N/A 7.0000 in177.800 mm | N/A 12 in304.8 mm | N/A 3.875 in98.425 mm | N/A 5.8203 in147.836 mm | N/A 2.7207 in69.106 mm | N/A 236000 lbf1050000 N | N/A 35100 lbf156000 N | N/A 280000 |
N/A
|
| EE222070-902A1 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 374000 lbf1660000 N | N/A 55600 lbf247000 N | N/A 222000 |
N/A
|
| H239640-90072 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| EE222070-902A2 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 374000 lbf1660000 N | N/A 55600 lbf247000 N | N/A 222000 |
N/A
|
| EE222070-902A3 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 374000 lbf1660000 N | N/A 55600 lbf247000 N | N/A 222000 |
N/A
|
| EE222070-902A4 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 374000 lbf1660000 N | N/A 55600 lbf247000 N | N/A 222000 |
N/A
|
| H239640-90069 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90073 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90059 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90063 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90066 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-902A2 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90068 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90070 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90071 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-90076 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| H239640-902A1 | N/A 7.0000 in177.800 mm | N/A 12.6250 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 410000 lbf1830000 N | N/A 61100 lbf272000 N | N/A H239600 |
N/A
|
| EE780705 / 781376D | N/A 7.0000 in177.800 mm | N/A 13.75 in349.250 mm | N/A 3.875 in98.425 mm | N/A 5.4997 in139.692 mm | N/A 2.375 in60.325 mm | N/A 343000 lbf1530000 N | N/A 51100 lbf227000 N | N/A 780000 |
N/A
|
| EE420701-90087 | N/A 7.0000 in177.800 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420701 / 421455D | N/A 7.0000 in177.800 mm | N/A 14.5000 in368.300 mm | N/A 5.25 in133.35 mm | N/A 7.4999 in190.497 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|