Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE420701-90088 | N/A 7.0000 in177.800 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420701-90089 | N/A 7.0000 in177.800 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420701-90090 | N/A 7.0000 in177.800 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420701-90091 | N/A 7.0000 in177.800 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420701-902A1 | N/A 7.0000 in177.800 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| 93708 / 93127DW | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93708-902A1 | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 190000 N | N/A 93000 |
N/A
|
| 93708-90202 | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93708-90207 | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93708-90210 | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93708-90211 | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93708-90213 | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.75 in146.05 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93708 / 93128XD | N/A 7.0856 in179.974 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 67875 / 67820CD | N/A 7.0866 in180 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0211 in102.136 mm | N/A 1.8110 in45.999 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| HM237547 / HM237510CD | N/A 7.0866 in180 mm | N/A 11.3750 in288.925 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.6875 in68.263 mm | N/A 328000 lbf1460000 N | N/A 48800 lbf217000 N | N/A HM237500 |
N/A
|
| HM237547 / HM237511XD | N/A 7.0866 in180 mm | N/A 11.3750 in288.925 mm | N/A 4.5 in114.3 mm | N/A 5.75 in146.05 mm | N/A 2.6875 in68.263 mm | N/A 328000 lbf1460000 N | N/A 48800 lbf217000 N | N/A HM237500 |
N/A
|
| LL537649-90016 | N/A 7.25 in184.15 mm | N/A 9.3125 in236.538 mm | N/A 1.625 in41.275 mm | N/A 2.1874 in55.56 mm | N/A 1.0000 in25.400 mm | N/A 67900 lbf302000 N | N/A 10100 lbf45000 N | N/A LL537600 |
N/A
|
| LL537649-902A2 | N/A 7.25 in184.15 mm | N/A 9.3125 in236.538 mm | N/A 1.625 in41.275 mm | N/A 2.1874 in55.56 mm | N/A 1.0000 in25.400 mm | N/A 67900 lbf302000 N | N/A 10100 lbf45000 N | N/A LL537600 |
N/A
|
| 67883-902A4 | N/A 7.25 in184.15 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67883-902A3 | N/A 7.25 in184.15 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67883-90228 | N/A 7.25 in184.15 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67883-90230 | N/A 7.25 in184.15 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67883-90231 | N/A 7.25 in184.15 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67884-90255 | N/A 7.3750 in187.325 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67884-90234 | N/A 7.3750 in187.325 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|