Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L540049-90044 | N/A 7.7500 in196.850 mm | N/A 10.0000 in254.000 mm | N/A 1.875 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 1.0938 in27.783 mm | N/A 82500 lbf367000 N | N/A 12300 lbf54700 N | N/A L540000 |
N/A
|
| L540049-902A2 | N/A 7.7500 in196.850 mm | N/A 10.0000 in254.000 mm | N/A 1.875 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 1.0938 in27.783 mm | N/A 82500 lbf367000 N | N/A 12300 lbf54700 N | N/A L540000 |
N/A
|
| LM739749-902A9 | N/A 7.7500 in196.850 mm | N/A 10.1250 in257.175 mm | N/A 2.625 in66.675 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 125000 lbf554000 N | N/A 18600 lbf82500 N | N/A LM739700 |
N/A
|
| LM739749-902A1 | N/A 7.7500 in196.850 mm | N/A 10.1250 in257.175 mm | N/A 2.625 in66.675 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 125000 lbf554000 N | N/A 18600 lbf82500 N | N/A LM739700 |
N/A
|
| LM739749-902A6 | N/A 7.7500 in196.850 mm | N/A 10.1250 in257.175 mm | N/A 2.625 in66.675 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 125000 lbf554000 N | N/A 18600 lbf82500 N | N/A LM739700 |
N/A
|
| LM739749-902A8 | N/A 7.7500 in196.850 mm | N/A 10.1250 in257.175 mm | N/A 2.625 in66.675 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 125000 lbf554000 N | N/A 18600 lbf82500 N | N/A LM739700 |
N/A
|
| LM739749-902B6 | N/A 7.7500 in196.850 mm | N/A 10.1250 in257.175 mm | N/A 2.625 in66.675 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 125000 lbf554000 N | N/A 18600 lbf82500 N | N/A LM739700 |
N/A
|
| 93775-90227 | N/A 7.7500 in196.850 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93775 / 93127DW | N/A 7.7500 in196.850 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93775 / 93128XD | N/A 7.7500 in196.850 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 67982 / 67920CD | N/A 7.8720 in199.949 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.9375 in49.213 mm | N/A 183000 lbf814000 N | N/A 27300 lbf121000 N | N/A 67900 |
N/A
|
| 67982 / 67921D | N/A 7.8720 in199.949 mm | N/A 11.1250 in282.575 mm | N/A 3.5 in88.9 mm | N/A 4.25 in107.95 mm | N/A 1.9375 in49.213 mm | N/A 183000 lbf814000 N | N/A 27300 lbf121000 N | N/A 67900 |
N/A
|
| 93787A / 93127CD | N/A 7.8720 in199.949 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 6.8419 in173.784 mm | N/A 3.0460 in77.368 mm | N/A 270000 lbf1200000 N | N/A 40200 lbf179000 N | N/A 93000 |
N/A
|
| 93787A / 93128XD | N/A 7.8720 in199.949 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 6.8419 in173.784 mm | N/A 3.0460 in77.368 mm | N/A 270000 lbf1200000 N | N/A 40200 lbf179000 N | N/A 93000 |
N/A
|
| L540048 / L540010D | N/A 7.874 in200 mm | N/A 10.0000 in254.000 mm | N/A 1.875 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 1.0938 in27.783 mm | N/A 82500 lbf367000 N | N/A 12300 lbf54700 N | N/A L540000 |
N/A
|
| L540048 / L540010DC | N/A 7.874 in200 mm | N/A 10.0000 in254.000 mm | N/A 1.875 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 1.0938 in27.783 mm | N/A 82500 lbf367000 N | N/A 12300 lbf54700 N | N/A L540000 |
N/A
|
| M241543-90021 | N/A 7.875 in200.025 mm | N/A 11.5000 in292.100 mm | N/A 4 in101.6 mm | N/A 4.9376 in125.415 mm | N/A 2.2813 in57.945 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A M241500 |
N/A
|
| M241543 / M241510DA | N/A 7.875 in200.025 mm | N/A 11.5000 in292.100 mm | N/A 4 in101.6 mm | N/A 4.9376 in125.415 mm | N/A 2.2813 in57.945 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A M241500 |
N/A
|
| M241543-902A3 | N/A 7.875 in200.025 mm | N/A 11.5000 in292.100 mm | N/A 4 in101.6 mm | N/A 4.9376 in125.415 mm | N/A 2.2813 in57.945 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A M241500 |
N/A
|
| M241543-902A1 | N/A 7.875 in200.025 mm | N/A 11.5000 in292.100 mm | N/A 4 in101.6 mm | N/A 4.9376 in125.415 mm | N/A 2.2813 in57.945 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A M241500 |
N/A
|
| M241543 / M241513D | N/A 7.875 in200.025 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 2.2813 in57.945 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A M241500 |
N/A
|
| M241543 / M241513XD | N/A 7.875 in200.025 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 2.2813 in57.945 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A M241500 |
N/A
|
| 93787-902A9 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-90192 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-902B3 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|