Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 93787-902A2 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-902B1 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-90206 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-90229 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-90230 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-90231 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-90232 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-90237 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787 / 93128XD | N/A 7.875 in200.025 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| HM743337-90054 | N/A 7.875 in200.025 mm | N/A 13.1250 in333.375 mm | N/A 4.5 in114.3 mm | N/A 5.8749 in149.222 mm | N/A 2.7500 in69.850 mm | N/A 359000 lbf1600000 N | N/A 53400 lbf238000 N | N/A HM743300 |
N/A
|
| HM743337-90055 | N/A 7.875 in200.025 mm | N/A 13.1250 in333.375 mm | N/A 4.5 in114.3 mm | N/A 5.8749 in149.222 mm | N/A 2.7500 in69.850 mm | N/A 359000 lbf1600000 N | N/A 53400 lbf238000 N | N/A HM743300 |
N/A
|
| EE130787 / 131398D | N/A 7.875 in200.025 mm | N/A 13.9744 in354.950 mm | N/A 4.3288 in109.952 mm | N/A 5.9948 in152.268 mm | N/A 2.7500 in69.850 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130787-90088 | N/A 7.875 in200.025 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130787 / 131402D | N/A 7.875 in200.025 mm | N/A 14 in355.6 mm | N/A 4.625 in117.475 mm | N/A 6.25 in158.75 mm | N/A 2.7500 in69.850 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130787-90089 | N/A 7.875 in200.025 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| EE130787-90090 | N/A 7.875 in200.025 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 312000 lbf1390000 N | N/A 46400 lbf206000 N | N/A 130000 |
N/A
|
| H247535-902A9 | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247536 / H247510CD | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 693000 lbf3080000 N | N/A 103000 lbf459000 N | N/A H247500 |
N/A
|
| H247535-99401 | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247535-90046 | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247535-90047 | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247535-90048 | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247535-90045 | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247535-902A3 | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247535-902A5 | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|