Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H247535-902A6 | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247535-902B1 | N/A 7.875 in200.025 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| M241545 / M241510CD | N/A 7.9060 in200.812 mm | N/A 11.5000 in292.100 mm | N/A 4 in101.6 mm | N/A 4.9376 in125.415 mm | N/A 2.4375 in61.913 mm | N/A 219000 lbf975000 N | N/A 32600 lbf145000 N | N/A M241500 |
N/A
|
| M241545 / M241510DA | N/A 7.9060 in200.812 mm | N/A 11.5000 in292.100 mm | N/A 4 in101.6 mm | N/A 4.9376 in125.415 mm | N/A 2.4375 in61.913 mm | N/A 219000 lbf975000 N | N/A 32600 lbf145000 N | N/A M241500 |
N/A
|
| M241545 / M241513D | N/A 7.9060 in200.812 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 2.4375 in61.913 mm | N/A 219000 lbf975000 N | N/A 32600 lbf145000 N | N/A M241500 |
N/A
|
| M241545 / M241513XD | N/A 7.9060 in200.812 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 2.4375 in61.913 mm | N/A 219000 lbf975000 N | N/A 32600 lbf145000 N | N/A M241500 |
N/A
|
| EE420793-90055 | N/A 7.9375 in201.613 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420793W / 421451CD | N/A 7.9375 in201.613 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420793W / 421455D | N/A 7.9375 in201.613 mm | N/A 14.5000 in368.300 mm | N/A 5.25 in133.35 mm | N/A 7.4999 in190.497 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420793 / 421455D | N/A 7.9375 in201.613 mm | N/A 14.5000 in368.300 mm | N/A 5.25 in133.35 mm | N/A 7.4999 in190.497 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420793-90056 | N/A 7.9375 in201.613 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| LM241149-902A5 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149 / LM241110DC | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149NW / LM241110D | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.75 in95.25 mm | N/A 1.875 in47.625 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-90012 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-90015 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-90016 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-90018 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-90023 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-902A2 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| LM241149-902A7 | N/A 8 in203.2 mm | N/A 10.875 in276.225 mm | N/A 2.875 in73.025 mm | N/A 3.5624 in90.485 mm | N/A 1.6875 in42.863 mm | N/A 172000 lbf764000 N | N/A 25600 lbf114000 N | N/A LM241100 |
N/A
|
| 67983-90123 | N/A 8 in203.2 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67983 / 67921D | N/A 8 in203.2 mm | N/A 11.1250 in282.575 mm | N/A 3.5 in88.9 mm | N/A 4.25 in107.95 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67983-90124 | N/A 8 in203.2 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67983-90125 | N/A 8 in203.2 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|