Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

67983-90126 N/A 8 in203.2 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90127 N/A 8 in203.2 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90130 N/A 8 in203.2 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90131 N/A 8 in203.2 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90135 N/A 8 in203.2 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-902A5 N/A 8 in203.2 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90129 N/A 8 in203.2 mm N/A 11.1250 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
M241547A / M241510CD N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 249000 lbf1110000 N N/A 37000 lbf165000 N N/A M241500 N/A
M241547-902A2 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547V / M241510CD N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 295000 lbf1310000 N N/A 43900 lbf195000 N N/A M241500 N/A
M241547A / M241510DA N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 249000 lbf1110000 N N/A 37000 lbf165000 N N/A M241500 N/A
M241547V / M241510DA N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 295000 lbf1310000 N N/A 43900 lbf195000 N N/A M241500 N/A
M241547 / M241510DA N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M541349-902A1 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 1.9375 in49.213 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A M541300 N/A
M241547-90054 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-90056 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-90057 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-90058 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-90059 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-90060 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-902A4 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-902A5 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M241547-902A6 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.2813 in57.945 mm N/A 235000 lbf1040000 N N/A 35000 lbf156000 N N/A M241500 N/A
M541349-902A3 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 1.9375 in49.213 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A M541300 N/A
M541349-902A4 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 1.9375 in49.213 mm N/A 263000 lbf1170000 N N/A 39100 lbf174000 N N/A M541300 N/A
Unit of Measure
« 131 132 133 134 135 »