Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M541349-902A5 | N/A 8 in203.2 mm | N/A 11.5000 in292.100 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 1.9375 in49.213 mm | N/A 263000 lbf1170000 N | N/A 39100 lbf174000 N | N/A M541300 |
N/A
|
| M541349-902A7 | N/A 8 in203.2 mm | N/A 11.5000 in292.100 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 1.9375 in49.213 mm | N/A 263000 lbf1170000 N | N/A 39100 lbf174000 N | N/A M541300 |
N/A
|
| M541349-902A6 | N/A 8 in203.2 mm | N/A 11.5000 in292.100 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 1.9375 in49.213 mm | N/A 263000 lbf1170000 N | N/A 39100 lbf174000 N | N/A M541300 |
N/A
|
| M541349-902B3 | N/A 8 in203.2 mm | N/A 11.5000 in292.100 mm | N/A 3.3125 in84.138 mm | N/A 4.3124 in109.535 mm | N/A 1.9375 in49.213 mm | N/A 263000 lbf1170000 N | N/A 39100 lbf174000 N | N/A M541300 |
N/A
|
| M241547V / M241513D | N/A 8 in203.2 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 2.2813 in57.945 mm | N/A 295000 lbf1310000 N | N/A 43900 lbf195000 N | N/A M241500 |
N/A
|
| M241547 / M241513D | N/A 8 in203.2 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 2.2813 in57.945 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A M241500 |
N/A
|
| M241547A / M241513D | N/A 8 in203.2 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 2.2813 in57.945 mm | N/A 249000 lbf1110000 N | N/A 37000 lbf165000 N | N/A M241500 |
N/A
|
| M241547C / M241513D | N/A 8 in203.2 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 2.2813 in57.945 mm | N/A 269000 lbf1200000 N | N/A 40100 lbf178000 N | N/A M241500 |
N/A
|
| M241547V / M241513XD | N/A 8 in203.2 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 2.2813 in57.945 mm | N/A 295000 lbf1310000 N | N/A 43900 lbf195000 N | N/A M241500 |
N/A
|
| M241547A / M241513XD | N/A 8 in203.2 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 2.2813 in57.945 mm | N/A 249000 lbf1110000 N | N/A 37000 lbf165000 N | N/A M241500 |
N/A
|
| M241547 / M241513XD | N/A 8 in203.2 mm | N/A 11.8750 in301.625 mm | N/A 5.5120 in140.005 mm | N/A 4.9391 in125.453 mm | N/A 2.2813 in57.945 mm | N/A 235000 lbf1040000 N | N/A 35000 lbf156000 N | N/A M241500 |
N/A
|
| EE132083-90048 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 3.5 in88.9 mm | N/A 5.0000 in127 mm | N/A 2.125 in53.975 mm | N/A 219000 lbf973000 N | N/A 32600 lbf145000 N | N/A 132000 |
N/A
|
| EE132083 / 132126DC | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 3.5 in88.9 mm | N/A 5.0000 in127 mm | N/A 2.125 in53.975 mm | N/A 219000 lbf973000 N | N/A 32600 lbf145000 N | N/A 132000 |
N/A
|
| 93800-90209 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800A / 93127CD | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800W / 93127CD | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800 / 93127DW | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800A / 93127DW | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800W / 93127DW | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| EE132083-90052 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 3.5 in88.9 mm | N/A 5.0000 in127 mm | N/A 2.125 in53.975 mm | N/A 219000 lbf973000 N | N/A 32600 lbf145000 N | N/A 132000 |
N/A
|
| 93800-90203 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800-902C2 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800-90208 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800-902C3 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93800-902A6 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|