Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

93800-902A8 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800-902B9 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800-90243 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800-90244 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800-90245 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800-90246 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800-90250 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800-90247 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800-90252 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800W / 93128XD N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800A / 93128XD N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800 / 93128XD N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
EE420801-90079 N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420801 / 421455D N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.25 in133.35 mm N/A 7.4999 in190.497 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420801-90085 N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420801-90088 N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420801-90087 N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420801-90089 N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420801-90090 N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420801-90092 N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420801-90094 N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420801-90095 N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420801-90096 N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420801-90097 N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
EE420801-902A1 N/A 8 in203.2 mm N/A 14.5000 in368.300 mm N/A 5.375 in136.525 mm N/A 7.6249 in193.672 mm N/A 3.4999 in88.897 mm N/A 457000 lbf2030000 N N/A 68100 lbf303000 N N/A 420000 N/A
Unit of Measure
« 131 132 133 134 135 »