Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67985-90144 | N/A 8.1250 in206.375 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67985-90150 | N/A 8.1250 in206.375 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67985-902A6 | N/A 8.1250 in206.375 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67985-902B7 | N/A 8.1250 in206.375 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| EE132084-90017 | N/A 8.1250 in206.375 mm | N/A 12.5000 in317.500 mm | N/A 3.5 in88.9 mm | N/A 5.0000 in127 mm | N/A 2.125 in53.975 mm | N/A 207000 lbf919000 N | N/A 30800 lbf137000 N | N/A 132000 |
N/A
|
| EE132084 / 132126DC | N/A 8.1250 in206.375 mm | N/A 12.5000 in317.500 mm | N/A 3.5 in88.9 mm | N/A 5.0000 in127 mm | N/A 2.125 in53.975 mm | N/A 207000 lbf919000 N | N/A 30800 lbf137000 N | N/A 132000 |
N/A
|
| 93812 / 93127CD | N/A 8.1250 in206.375 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93812 / 93127DW | N/A 8.1250 in206.375 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| EE132084-90019 | N/A 8.1250 in206.375 mm | N/A 12.5000 in317.500 mm | N/A 3.5 in88.9 mm | N/A 5.0000 in127 mm | N/A 2.125 in53.975 mm | N/A 207000 lbf919000 N | N/A 30800 lbf137000 N | N/A 132000 |
N/A
|
| 93812 / 93128XD | N/A 8.1250 in206.375 mm | N/A 12.5975 in319.977 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| DX632258 / DX226463 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 605000 lbf2690000 N | N/A 90000 lbf400000 N | N/A |
N/A
|
| H242649-90037 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90043 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90048 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90049 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-902A2 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90040 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90042 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-902A9 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90045 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-90046 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-902A4 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-902A6 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-902A8 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|
| H242649-902C1 | N/A 8.1250 in206.375 mm | N/A 13.2500 in336.550 mm | N/A 6.6875 in169.863 mm | N/A 8.3125 in211.138 mm | N/A 3.9375 in100.013 mm | N/A 530000 lbf2360000 N | N/A 79000 lbf351000 N | N/A H242600 |
N/A
|