Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE420812X-90010 | N/A 8.1250 in206.375 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 432000 lbf1920000 N | N/A 64300 lbf286000 N | N/A 420000 |
N/A
|
| EE420812X / 421455D | N/A 8.1250 in206.375 mm | N/A 14.5000 in368.300 mm | N/A 5.25 in133.35 mm | N/A 7.4999 in190.497 mm | N/A 3.4999 in88.897 mm | N/A 432000 lbf1920000 N | N/A 64300 lbf286000 N | N/A 420000 |
N/A
|
| 67989H / 67920CD | N/A 8.2500 in209.550 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.9375 in49.213 mm | N/A 183000 lbf814000 N | N/A 27300 lbf121000 N | N/A 67900 |
N/A
|
| 67989-90120 | N/A 8.2500 in209.550 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67989 / 67921D | N/A 8.2500 in209.550 mm | N/A 11.1250 in282.575 mm | N/A 3.5 in88.9 mm | N/A 4.25 in107.95 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67989H / 67921D | N/A 8.2500 in209.550 mm | N/A 11.1250 in282.575 mm | N/A 3.5 in88.9 mm | N/A 4.25 in107.95 mm | N/A 1.9375 in49.213 mm | N/A 183000 lbf814000 N | N/A 27300 lbf121000 N | N/A 67900 |
N/A
|
| 67989-902A2 | N/A 8.2500 in209.550 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67989-902A5 | N/A 8.2500 in209.550 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67989-903A1 | N/A 8.2500 in209.550 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67989-903A6 | N/A 8.2500 in209.550 mm | N/A 11.1250 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 93825-90274 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825A-90281 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825A / 93127DW | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825 / 93127DW | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825V / 93127DW | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 5.125 in130.175 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825-90273 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825-902B6 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825-90276 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825-902A3 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825-90201 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825-90205 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825-90272 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825-90275 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825-90279 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93825A-90282 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|