Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

93825A-90283 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93825A-90284 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93825A-90287 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93825V / 93128XD N/A 8.2500 in209.550 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93825 / 93128XD N/A 8.2500 in209.550 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93825A / 93128XD N/A 8.2500 in209.550 mm N/A 12.5975 in319.977 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
HM743345-90058 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 2.7500 in69.850 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A HM743300 N/A
HM743345-902A3 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 2.7500 in69.850 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A HM743300 N/A
HM743345-90055 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 2.7500 in69.850 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A HM743300 N/A
HM743345-90052 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 2.7500 in69.850 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A HM743300 N/A
HM743345-90057 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 2.7500 in69.850 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A HM743300 N/A
HM743345-902A2 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 2.7500 in69.850 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A HM743300 N/A
HM743345-902A4 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A 5.8749 in149.222 mm N/A 2.7500 in69.850 mm N/A 359000 lbf1600000 N N/A 53400 lbf238000 N N/A HM743300 N/A
96825-90074 N/A 8.2500 in209.550 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96825-90075 N/A 8.2500 in209.550 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96825-90076 N/A 8.2500 in209.550 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96825-90077 N/A 8.2500 in209.550 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96825-902A1 N/A 8.2500 in209.550 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96825-90079 N/A 8.2500 in209.550 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.6250 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
LM742745-902A2 N/A 8.375 in212.725 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742745-902A4 N/A 8.375 in212.725 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742745-902A8 N/A 8.375 in212.725 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742745 / LM742714D N/A 8.375 in212.725 mm N/A 11.3750 in288.925 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742749AA / LM742710CD N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742749-902B6 N/A 8.5000 in215.900 mm N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
Unit of Measure
« 136 137 138 139 140 »