Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE130889 / 131398D N/A 8.875 in225.425 mm N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A 5.9948 in152.268 mm N/A 2.7500 in69.850 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
EE130889-90082 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
EE130889-90057 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 2.7500 in69.850 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
EE130889-90083 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
EE130889-902A4 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.7500 in69.850 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
EE130889-902A1 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 2.7500 in69.850 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
EE430888-90026 N/A 8.875 in225.425 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
EE430888-902A1 N/A 8.875 in225.425 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
EE113089-90010 N/A 8.9920 in228.397 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
EE113089-90011 N/A 8.9920 in228.397 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
EE113089-904A1 N/A 8.9920 in228.397 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
EE113091-90028 N/A 8.9945 in228.460 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
EE113091-90034 N/A 8.9945 in228.460 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
EE113091-90017 N/A 8.9945 in228.460 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
EE113091-902A3 N/A 8.9945 in228.460 mm N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 499000 lbf2220000 N N/A 74300 lbf330000 N N/A 113000 N/A
8573-90170 N/A 9.0000 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-902A9 N/A 9.0000 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90150 N/A 9.0000 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90152 N/A 9.0000 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90153 N/A 9.0000 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90161 N/A 9.0000 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90165 N/A 9.0000 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90162 N/A 9.0000 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90163 N/A 9.0000 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90169 N/A 9.0000 in228.600 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
Unit of Measure
« 141 142 143 144 145 »