Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 8573-902A1 | N/A 9.0000 in228.600 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N | N/A 8500 |
N/A
|
| 8573 / 8522D | N/A 9.0000 in228.600 mm | N/A 12.9380 in328.625 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N | N/A 8500 |
N/A
|
| EE130902 / 131398D | N/A 9.0000 in228.600 mm | N/A 13.9744 in354.950 mm | N/A 4.3288 in109.952 mm | N/A 5.9948 in152.268 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90095 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902 / 131402D | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.625 in117.475 mm | N/A 6.25 in158.75 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| 96900-90072 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.6250 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| HM746646-90036 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.7500 in69.850 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| EE130902-90091 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90093 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90094 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90096 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90097 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90098 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-90100 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-902A3 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-902A6 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| EE130902-902A9 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 6 in152.4 mm | N/A 2.7500 in69.850 mm | N/A 330000 lbf1470000 N | N/A 49100 lbf219000 N | N/A 130000 |
N/A
|
| 96900-90065 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.6250 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96900-90067 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.6250 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96900-90068 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.6250 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96900-90084 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.6250 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96900-90085 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.6250 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| 96900-902A2 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.375 in111.125 mm | N/A 5.9999 in152.397 mm | N/A 2.6250 in66.675 mm | N/A 297000 lbf1320000 N | N/A 44200 lbf197000 N | N/A 96000 |
N/A
|
| HM746646-90038 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.7500 in69.850 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM746646-90030 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.7500 in69.850 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|