Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM746646-90031 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.7500 in69.850 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM746646-90032 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.7500 in69.850 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM746646-90033 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.7500 in69.850 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM746646-90040 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.7500 in69.850 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM746646-90037 | N/A 9.0000 in228.600 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.7500 in69.850 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| M249732-902A2 | N/A 9.0000 in228.600 mm | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249732-90121 | N/A 9.0000 in228.600 mm | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249732-90124 | N/A 9.0000 in228.600 mm | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249732-90126 | N/A 9.0000 in228.600 mm | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249732-90129 | N/A 9.0000 in228.600 mm | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249732-902A1 | N/A 9.0000 in228.600 mm | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| EE430902-90046 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90040 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90034 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90035 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90037 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90038 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90039 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90036 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90042 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-902A6 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-902A9 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90045 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-902A5 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-902B1 | N/A 9.0000 in228.600 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|