Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE700091 / 700168D | N/A 9.0000 in228.600 mm | N/A 16.7500 in425.450 mm | N/A 6.25 in158.75 mm | N/A 8.2500 in209.550 mm | N/A 3.75 in95.25 mm | N/A 665000 lbf2960000 N | N/A 99000 lbf440000 N | N/A 700000 |
N/A
|
| EE700091 / 700168DC | N/A 9.0000 in228.600 mm | N/A 16.7500 in425.450 mm | N/A 6.25 in158.75 mm | N/A 8.2500 in209.550 mm | N/A 3.75 in95.25 mm | N/A 665000 lbf2960000 N | N/A 99000 lbf440000 N | N/A 700000 |
N/A
|
| HH949549-90019 | N/A 9.0000 in228.600 mm | N/A 19.2500 in488.950 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549 / HH949510DC | N/A 9.0000 in228.600 mm | N/A 19.2500 in488.950 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549-90011 | N/A 9.0000 in228.600 mm | N/A 19.2500 in488.950 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549-90013 | N/A 9.0000 in228.600 mm | N/A 19.2500 in488.950 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549-90014 | N/A 9.0000 in228.600 mm | N/A 19.2500 in488.950 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549-90032 | N/A 9.0000 in228.600 mm | N/A 19.2500 in488.950 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549-90034 | N/A 9.0000 in228.600 mm | N/A 19.2500 in488.950 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| HH949549-902A1 | N/A 9.0000 in228.600 mm | N/A 19.2500 in488.950 mm | N/A 6 in152.4 mm | N/A 9.9999 in253.997 mm | N/A 4.375 in111.125 mm | N/A 879000 lbf3910000 N | N/A 131000 lbf582000 N | N/A HH949500 |
N/A
|
| M249734H / M249710CD | N/A 9.1250 in231.775 mm | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 449000 lbf2000000 N | N/A 66900 lbf297000 N | N/A M249700 |
N/A
|
| M249734 / M249710CD | N/A 9.1250 in231.775 mm | N/A 14.1250 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| H247545WS / H247510CD | N/A 9.1250 in231.775 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 694000 lbf3090000 N | N/A 103000 lbf460000 N | N/A H247500 |
N/A
|
| LM446349-90011 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| LM446349NW / LM446310D | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 4 in101.6 mm | N/A 2 in50.8 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| LM446349-902A2 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.875 in98.425 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 114000 N | N/A LM446300 |
N/A
|
| LM446349-90013 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| LM446349-902A7 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| LM446349-90012 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| LM446349-902A6 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.8749 in98.422 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| LM446349-902A5 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.875 in98.425 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| LM446349-902A8 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.875 in98.425 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| LM446349-902A4 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.875 in98.425 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 25700 lbf114000 N | N/A LM446300 |
N/A
|
| 8575X / 8520CD | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| 8575-90155 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N | N/A 8500 |
N/A
|