Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M252330X / M252310CD | N/A 9.25 in234.95 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 492000 lbf2190000 N | N/A 73200 lbf326000 N | N/A M252300 |
N/A
|
| M252330-99403 | N/A 9.25 in234.95 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 492000 lbf2190000 N | N/A 73200 lbf326000 N | N/A M252300 |
N/A
|
| H247548-90044 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 734000 lbf3270000 N | N/A 109000 lbf486000 N | N/A H247500 |
N/A
|
| H247549-902A2 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549WS / H247510CD | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 694000 lbf3090000 N | N/A 103000 lbf460000 N | N/A H247500 |
N/A
|
| H247548-90049 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 734000 lbf3270000 N | N/A 109000 lbf486000 N | N/A H247500 |
N/A
|
| H247548-90053 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 734000 lbf3270000 N | N/A 109000 lbf486000 N | N/A H247500 |
N/A
|
| H247548-90050 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 734000 lbf3270000 N | N/A 109000 lbf486000 N | N/A H247500 |
N/A
|
| H247548-90052 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 734000 lbf3270000 N | N/A 109000 lbf486000 N | N/A H247500 |
N/A
|
| H247548-902A2 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 734000 lbf3270000 N | N/A 109000 lbf486000 N | N/A H247500 |
N/A
|
| H247549-90060 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-90063 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-902A3 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-90043 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-90059 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-90061 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-90054 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-90055 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-90056 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-90057 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-90058 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-902A1 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-902A5 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-902A7 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-902A4 | N/A 9.25 in234.95 mm | N/A 15.1250 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|