Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE127095-902A1 N/A 9.5000 in241.300 mm N/A 13.746 in349.148 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
EE127095 / 127137D N/A 9.5000 in241.300 mm N/A 13.8125 in350.838 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
EE127095-90031 N/A 9.5000 in241.300 mm N/A 13.9960 in355.498 mm N/A 4 in101.6 mm N/A 5.0000 in127 mm N/A 2.25 in57.15 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 127000 N/A
EE170950-90058 N/A 9.5000 in241.300 mm N/A 14.5000 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
EE170950-90059 N/A 9.5000 in241.300 mm N/A 14.5000 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
EE170950-90060 N/A 9.5000 in241.300 mm N/A 14.5000 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
EE170950-90061 N/A 9.5000 in241.300 mm N/A 14.5000 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
EE170950-90062 N/A 9.5000 in241.300 mm N/A 14.5000 in368.300 mm N/A 3.375 in85.725 mm N/A 4.75 in120.65 mm N/A 2 in50.8 mm N/A 252000 lbf1120000 N N/A 37500 lbf167000 N N/A 170000 N/A
EE275095-902A1 N/A 9.5000 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275095-902A2 N/A 9.5000 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275095-902A3 N/A 9.5000 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275095-902A4 N/A 9.5000 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275095-902A5 N/A 9.5000 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275095-902A6 N/A 9.5000 in241.300 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275095-90105 N/A 9.5000 in241.300 mm N/A 16.0000 in406.400 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275095 / 275161DC N/A 9.5000 in241.300 mm N/A 16.0000 in406.400 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
H249148-902A1 N/A 9.5000 in241.300 mm N/A 16.0000 in406.400 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
H249148-902A6 N/A 9.5000 in241.300 mm N/A 16.0000 in406.400 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
H249148-902A5 N/A 9.5000 in241.300 mm N/A 16.0000 in406.400 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
H249148-902A7 N/A 9.5000 in241.300 mm N/A 16.0000 in406.400 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
H249148-902B3 N/A 9.5000 in241.300 mm N/A 16.0000 in406.400 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
H249148-902A2 N/A 9.5000 in241.300 mm N/A 16.0000 in406.400 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
H249148-90022 N/A 9.5000 in241.300 mm N/A 16.0000 in406.400 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
H249148-902A3 N/A 9.5000 in241.300 mm N/A 16.0000 in406.400 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
H249148-902A4 N/A 9.5000 in241.300 mm N/A 16.0000 in406.400 mm N/A 7.25 in184.15 mm N/A 8.4999 in215.897 mm N/A 3.9375 in100.013 mm N/A 732000 lbf3260000 N N/A 109000 lbf485000 N N/A H249100 N/A
Unit of Measure
« 146 147 148 149 150 »