Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H249148-902A8 | N/A 9.5000 in241.300 mm | N/A 16.0000 in406.400 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902A9 | N/A 9.5000 in241.300 mm | N/A 16.0000 in406.400 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902B1 | N/A 9.5000 in241.300 mm | N/A 16.0000 in406.400 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902B2 | N/A 9.5000 in241.300 mm | N/A 16.0000 in406.400 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| EE923095-90011 | N/A 9.5000 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 3.9375 in100.013 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N | N/A 923000 |
N/A
|
| EE923095-90012 | N/A 9.5000 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 3.9375 in100.013 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N | N/A 923000 |
N/A
|
| EE923095-90015 | N/A 9.5000 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 3.9375 in100.013 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N | N/A 923000 |
N/A
|
| EE923095-90018 | N/A 9.5000 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 3.9375 in100.013 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N | N/A 923000 |
N/A
|
| EE923095-90019 | N/A 9.5000 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 3.9375 in100.013 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N | N/A 923000 |
N/A
|
| EE923095-902A2 | N/A 9.5000 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 3.9375 in100.013 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N | N/A 923000 |
N/A
|
| EE295950-90027 | N/A 9.5000 in241.300 mm | N/A 19.2500 in488.950 mm | N/A 7.75 in196.85 mm | N/A 10 in254 mm | N/A 4.75 in120.65 mm | N/A 948000 lbf4220000 N | N/A 141000 lbf628000 N | N/A 295000 |
N/A
|
| EE295950 / 295192DC | N/A 9.5000 in241.300 mm | N/A 19.2500 in488.950 mm | N/A 7.75 in196.85 mm | N/A 10 in254 mm | N/A 4.75 in120.65 mm | N/A 948000 lbf4220000 N | N/A 141000 lbf628000 N | N/A 295000 |
N/A
|
| EE126097-90011 | N/A 9.625 in244.475 mm | N/A 14.9960 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-90028 | N/A 9.625 in244.475 mm | N/A 14.9960 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-90033 | N/A 9.625 in244.475 mm | N/A 14.9960 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-90034 | N/A 9.625 in244.475 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-90036 | N/A 9.625 in244.475 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-902A3 | N/A 9.625 in244.475 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-90035 | N/A 9.625 in244.475 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-90037 | N/A 9.625 in244.475 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE170975-90058 | N/A 9.7500 in247.650 mm | N/A 14.5000 in368.300 mm | N/A 3.375 in85.725 mm | N/A 4.75 in120.65 mm | N/A 2 in50.8 mm | N/A 252000 lbf1120000 N | N/A 37500 lbf167000 N | N/A 170000 |
N/A
|
| EE170975-90059 | N/A 9.7500 in247.650 mm | N/A 14.5000 in368.300 mm | N/A 3.375 in85.725 mm | N/A 4.75 in120.65 mm | N/A 2 in50.8 mm | N/A 252000 lbf1120000 N | N/A 37500 lbf167000 N | N/A 170000 |
N/A
|
| EE170975-90060 | N/A 9.7500 in247.650 mm | N/A 14.5000 in368.300 mm | N/A 3.375 in85.725 mm | N/A 4.75 in120.65 mm | N/A 2 in50.8 mm | N/A 252000 lbf1120000 N | N/A 37500 lbf167000 N | N/A 170000 |
N/A
|
| EE170975-903A1 | N/A 9.7500 in247.650 mm | N/A 14.5000 in368.300 mm | N/A 3.375 in85.725 mm | N/A 4.75 in120.65 mm | N/A 2 in50.8 mm | N/A 252000 lbf1120000 N | N/A 37500 lbf167000 N | N/A 170000 |
N/A
|
| M252337WS / M252310CD | N/A 9.7500 in247.650 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 492000 lbf2190000 N | N/A 73200 lbf326000 N | N/A M252300 |
N/A
|