Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE134102-90101 | N/A 10.2500 in260.350 mm | N/A 14.375 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 2.3125 in58.738 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A 134000 |
N/A
|
| EE134102-902A3 | N/A 10.2500 in260.350 mm | N/A 14.375 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 2.3125 in58.738 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A 134000 |
N/A
|
| EE134102-902A4 | N/A 10.2500 in260.350 mm | N/A 14.375 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 2.3125 in58.738 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A 134000 |
N/A
|
| EE221026-90086 | N/A 10.2500 in260.350 mm | N/A 15.75 in400.05 mm | N/A 4.25 in107.95 mm | N/A 6.1252 in155.58 mm | N/A 2.6563 in67.47 mm | N/A 372000 lbf1650000 N | N/A 55300 lbf246000 N | N/A 220000 |
N/A
|
| EE221026-90087 | N/A 10.2500 in260.350 mm | N/A 15.75 in400.05 mm | N/A 4.25 in107.95 mm | N/A 6.1252 in155.58 mm | N/A 2.6563 in67.47 mm | N/A 372000 lbf1650000 N | N/A 55300 lbf246000 N | N/A 220000 |
N/A
|
| EE221026-902A4 | N/A 10.2500 in260.350 mm | N/A 15.75 in400.05 mm | N/A 4.25 in107.95 mm | N/A 6.1252 in155.58 mm | N/A 2.6563 in67.47 mm | N/A 372000 lbf1650000 N | N/A 55300 lbf246000 N | N/A 220000 |
N/A
|
| EE221026-90089 | N/A 10.2500 in260.350 mm | N/A 15.75 in400.05 mm | N/A 4.25 in107.95 mm | N/A 6.1252 in155.58 mm | N/A 2.6563 in67.47 mm | N/A 372000 lbf1650000 N | N/A 55300 lbf246000 N | N/A 220000 |
N/A
|
| EE221026-90092 | N/A 10.2500 in260.350 mm | N/A 15.75 in400.05 mm | N/A 4.25 in107.95 mm | N/A 6.1252 in155.58 mm | N/A 2.6563 in67.47 mm | N/A 372000 lbf1650000 N | N/A 55300 lbf246000 N | N/A 220000 |
N/A
|
| EE221026-902A2 | N/A 10.2500 in260.350 mm | N/A 15.75 in400.05 mm | N/A 4.25 in107.95 mm | N/A 6.1252 in155.58 mm | N/A 2.6563 in67.47 mm | N/A 372000 lbf1650000 N | N/A 55300 lbf246000 N | N/A 220000 |
N/A
|
| EE128102-90061 | N/A 10.2500 in260.350 mm | N/A 16.0000 in406.400 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 362000 lbf1610000 N | N/A 53900 lbf240000 N | N/A 128000 |
N/A
|
| EE435102-902A5 | N/A 10.2500 in260.350 mm | N/A 16.5000 in419.100 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102-902A8 | N/A 10.2500 in260.350 mm | N/A 16.5000 in419.100 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102 / 435165DC | N/A 10.2500 in260.350 mm | N/A 16.5000 in419.100 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102-902A6 | N/A 10.2500 in260.350 mm | N/A 16.5000 in419.100 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102-90020 | N/A 10.2500 in260.350 mm | N/A 16.5000 in419.100 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102-90026 | N/A 10.2500 in260.350 mm | N/A 16.5000 in419.100 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102-902A2 | N/A 10.2500 in260.350 mm | N/A 16.5000 in419.100 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102-902A3 | N/A 10.2500 in260.350 mm | N/A 16.5000 in419.100 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| HM252349-90125 | N/A 10.2500 in260.350 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252348-90140 | N/A 10.2500 in260.350 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM252348WS / HM252310CD | N/A 10.2500 in260.350 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 642000 lbf2860000 N | N/A 95600 lbf425000 N | N/A HM252300 |
N/A
|
| HM252349 / HM252310DW | N/A 10.2500 in260.350 mm | N/A 16.625 in422.275 mm | N/A 6.5 in165.1 mm | N/A 7.0312 in178.592 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252349-90144 | N/A 10.2500 in260.350 mm | N/A 16.625 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252348WS / HM252311D | N/A 10.2500 in260.350 mm | N/A 16.625 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 642000 lbf2860000 N | N/A 95600 lbf425000 N | N/A HM252300 |
N/A
|
| HM252348-90064 | N/A 10.2500 in260.350 mm | N/A 16.625 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|