Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE295102 / 295192DC N/A 10.2500 in260.350 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A 295000 N/A
EE295102-904A2 N/A 10.2500 in260.350 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 948000 lbf4220000 N N/A 628000 N N/A 295000 N/A
EE295102-904A6 N/A 10.2500 in260.350 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A 295000 N/A
LM451344 / LM451310CD N/A 10.3533 in262.974 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.4409 in61.999 mm N/A 249000 lbf1110000 N N/A 37100 lbf165000 N N/A LM451300 N/A
LM451344 / LM451312D N/A 10.3533 in262.974 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.4409 in61.999 mm N/A 249000 lbf1110000 N N/A 37100 lbf165000 N N/A LM451300 N/A
LM451345-90118 N/A 10.375 in263.525 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451345-90110 N/A 10.375 in263.525 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451345-90123 N/A 10.375 in263.525 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451345-90124 N/A 10.375 in263.525 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451345-902A4 N/A 10.375 in263.525 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451345-90122 N/A 10.375 in263.525 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451345-902A2 N/A 10.375 in263.525 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451345-902A5 N/A 10.375 in263.525 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451345-902A7 N/A 10.375 in263.525 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451345-902A8 N/A 10.375 in263.525 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451345-902A6 N/A 10.375 in263.525 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451345 / LM451312D N/A 10.375 in263.525 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451347 / LM451310CD N/A 10.4321 in264.975 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.4409 in61.999 mm N/A 249000 lbf1110000 N N/A 37100 lbf165000 N N/A LM451300 N/A
LM451347 / LM451312D N/A 10.4321 in264.975 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.4409 in61.999 mm N/A 249000 lbf1110000 N N/A 37100 lbf165000 N N/A LM451300 N/A
29880-90026 N/A 10.5 in266.7 mm N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 0.875 in22.225 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A 29800 N/A
29880 / 29820DC N/A 10.5 in266.7 mm N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 0.875 in22.225 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A 29800 N/A
LM251649NW / LM251610D N/A 10.5 in266.7 mm N/A 13.875 in352.425 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 2.125 in53.975 mm N/A 221000 lbf985000 N N/A 33000 lbf147000 N N/A LM251600 N/A
LM451349A / LM451310CD N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451349AX / LM451310CD N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451349V / LM451310CD N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 264000 lbf1170000 N N/A 39300 lbf175000 N N/A LM451300 N/A
Unit of Measure
« 156 157 158 159 160 »