Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

LM451349W / LM451310CD N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451349-90123 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349AXV / LM451310CD N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451349-90098 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349-90099 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349-90117 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349-90102 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349-90105 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349-90122 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349-90132 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349-90133 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349-90116 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349-90121 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349-90134 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349-902B4 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349-902D8 N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349AXV / LM451312D N/A 10.5 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451349A / LM451312D N/A 10.5 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451349V / LM451312D N/A 10.5 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 264000 lbf1170000 N N/A 39300 lbf175000 N N/A LM451300 N/A
LM451349 / LM451312D N/A 10.5 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349AX / LM451312D N/A 10.5 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451349W / LM451312D N/A 10.5 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
EE275105-902A2 N/A 10.5 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275105-902A1 N/A 10.5 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275105-902A3 N/A 10.5 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
Unit of Measure
« 156 157 158 159 160 »