Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE275105-902A4 N/A 10.5 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275105-902A5 N/A 10.5 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275105 / 275161D N/A 10.5 in266.7 mm N/A 16.0000 in406.400 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275105 / 275161DC N/A 10.5 in266.7 mm N/A 16.0000 in406.400 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
M252349HWS / M252310CD N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 492000 lbf2190000 N N/A 73200 lbf326000 N N/A M252300 N/A
M252349-902C6 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A M252300 N/A
M252349H / M252310CD N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 492000 lbf2190000 N N/A 73200 lbf326000 N N/A M252300 N/A
M252349-90147 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A M252300 N/A
M252349-90148 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A M252300 N/A
M252349-90150 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A M252300 N/A
M252349-902D1 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A M252300 N/A
M252349-90152 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A M252300 N/A
M252349-90151 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A M252300 N/A
M252349-90154 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A M252300 N/A
M252349-90156 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A M252300 N/A
M252349-902A7 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A M252300 N/A
M252349-902C8 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A M252300 N/A
M252349-902D6 N/A 10.625 in269.875 mm N/A 15 in381 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 2.9375 in74.613 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A M252300 N/A
29888 / 29820D N/A 10.75 in273.05 mm N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 0.875 in22.225 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A 29800 N/A
29888 / 29820DC N/A 10.75 in273.05 mm N/A 12.75 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 0.875 in22.225 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A 29800 N/A
EE275108-902A1 N/A 10.75 in273.05 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275108-902A2 N/A 10.75 in273.05 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275108-902A4 N/A 10.75 in273.05 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275108-90069 N/A 10.75 in273.05 mm N/A 16.0000 in406.400 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275108 / 275161DC N/A 10.75 in273.05 mm N/A 16.0000 in406.400 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.7500 in69.850 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
Unit of Measure
« 156 157 158 159 160 »