Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

L555233 / L555210D N/A 11 in279.4 mm N/A 14.7500 in374.650 mm N/A 3.125 in79.375 mm N/A 4.125 in104.775 mm N/A 1.875 in47.625 mm N/A 203000 lbf905000 N N/A 30300 lbf135000 N N/A L555200 N/A
L555233 / L555210DC N/A 11 in279.4 mm N/A 14.7500 in374.650 mm N/A 3.125 in79.375 mm N/A 4.125 in104.775 mm N/A 1.875 in47.625 mm N/A 203000 lbf905000 N N/A 30300 lbf135000 N N/A L555200 N/A
EE722110-90049 N/A 11 in279.4 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722110-90051 N/A 11 in279.4 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722110-90054 N/A 11 in279.4 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722110-90052 N/A 11 in279.4 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722110-90056 N/A 11 in279.4 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722110-90058 N/A 11 in279.4 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722110-902A6 N/A 11 in279.4 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722110-902A4 N/A 11 in279.4 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE295110-902A2 N/A 11 in279.4 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A 295000 N/A
EE295110 / 295192DC N/A 11 in279.4 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A 295000 N/A
EE295110-902A3 N/A 11 in279.4 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 948000 lbf4220000 N N/A 628000 N N/A 295000 N/A
EE295110-902A1 N/A 11 in279.4 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A 295000 N/A
LM654642-902A1 N/A 11.0229 in279.982 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM654642-902A9 N/A 11.0229 in279.982 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM654642-902B2 N/A 11.0229 in279.982 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM654642-902B4 N/A 11.0229 in279.982 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM654642-902B1 N/A 11.0229 in279.982 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
EE128114 / 128160CD N/A 11.0236 in279.999 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 362000 lbf1610000 N N/A 53900 lbf240000 N N/A 128000 N/A
EE128112-90074 N/A 11.0236 in279.999 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
EE128112-90075 N/A 11.0236 in279.999 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
EE128112-902A1 N/A 11.0236 in279.999 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
EE101103-90038 N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 3.375 in85.725 mm N/A 4.7499 in120.647 mm N/A 1.9768 in50.211 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A 100000 N/A
EE128111-90068 N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 2.6643 in67.673 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A 128000 N/A
Unit of Measure
« 156 157 158 159 160 »