Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM654649-90085 | N/A 11.2500 in285.750 mm | N/A 14.9960 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 2.5625 in65.088 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N | N/A LM654600 |
N/A
|
| LM654649-902A3 | N/A 11.2500 in285.750 mm | N/A 14.9960 in380.898 mm | N/A 4.25 in107.95 mm | N/A 5.4999 in139.697 mm | N/A 2.5625 in65.088 mm | N/A 283000 lbf1260000 N | N/A 42100 lbf187000 N | N/A LM654600 |
N/A
|
| EE921124 / 921851D | N/A 11.2500 in285.750 mm | N/A 18.5000 in469.900 mm | N/A 5 in127 mm | N/A 6.9994 in177.785 mm | N/A 3.1720 in80.569 mm | N/A 591000 lbf2630000 N | N/A 88000 lbf391000 N | N/A 920000 |
N/A
|
| EE921124-90018 | N/A 11.2500 in285.750 mm | N/A 18.7500 in476.250 mm | N/A 5 in127 mm | N/A 6.9994 in177.785 mm | N/A 3.1720 in80.569 mm | N/A 591000 lbf2630000 N | N/A 88000 lbf391000 N | N/A 920000 |
N/A
|
| EE147112-90016 | N/A 11.2500 in285.750 mm | N/A 19.75 in501.65 mm | N/A 4.75 in120.65 mm | N/A 8 in203.2 mm | N/A 3.5 in88.9 mm | N/A 533000 lbf2370000 N | N/A 79400 lbf353000 N | N/A 147000 |
N/A
|
| EE147112 / 147198DC | N/A 11.2500 in285.750 mm | N/A 19.75 in501.65 mm | N/A 4.75 in120.65 mm | N/A 8 in203.2 mm | N/A 3.5 in88.9 mm | N/A 533000 lbf2370000 N | N/A 79400 lbf353000 N | N/A 147000 |
N/A
|
| M255449-902B2 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449WS / M255410CD | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 493000 lbf2190000 N | N/A 73400 lbf327000 N | N/A M255400 |
N/A
|
| M255449-902A5 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902B1 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902C3 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902F3 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-90071 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902A2 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902A4 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902B4 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902B9 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902D3 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-902E4 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-903B7 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-904C9 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449-904D2 | N/A 11.3750 in288.925 mm | N/A 16.0000 in406.400 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| L555249 / L555210D | N/A 11.5 in292.1 mm | N/A 14.7500 in374.650 mm | N/A 3.125 in79.375 mm | N/A 4.125 in104.775 mm | N/A 1.875 in47.625 mm | N/A 203000 lbf905000 N | N/A 30300 lbf135000 N | N/A L555200 |
N/A
|
| L555249 / L555210DC | N/A 11.5 in292.1 mm | N/A 14.7500 in374.650 mm | N/A 3.125 in79.375 mm | N/A 4.125 in104.775 mm | N/A 1.875 in47.625 mm | N/A 203000 lbf905000 N | N/A 30300 lbf135000 N | N/A L555200 |
N/A
|
| EE722115-902A2 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|