Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM456949-90010 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.875 in200.025 mm | N/A 3.6875 in93.663 mm | N/A 681000 lbf3030000 N | N/A 101000 lbf451000 N | N/A HM456900 |
N/A
|
| EE722115-902A3 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90048 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90049 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90051 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90052 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90053 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90054 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90055 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-902A1 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| HM456949-902A1 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.875 in200.025 mm | N/A 3.6875 in93.663 mm | N/A 681000 lbf3030000 N | N/A 101000 lbf451000 N | N/A HM456900 |
N/A
|
| HM456949-902A2 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.875 in200.025 mm | N/A 3.6875 in93.663 mm | N/A 681000 lbf3030000 N | N/A 101000 lbf451000 N | N/A HM456900 |
N/A
|
| EE224115-90017 | N/A 11.5 in292.1 mm | N/A 20.5 in520.7 mm | N/A 6.5 in165.1 mm | N/A 9 in228.6 mm | N/A 4.25 in107.95 mm | N/A 765000 lbf3400000 N | N/A 506000 N | N/A 224000 |
N/A
|
| EE224115-90019 | N/A 11.5 in292.1 mm | N/A 20.5 in520.7 mm | N/A 6.5 in165.1 mm | N/A 9 in228.6 mm | N/A 4.25 in107.95 mm | N/A 765000 lbf3400000 N | N/A 114000 lbf506000 N | N/A 224000 |
N/A
|
| EE224115-90023 | N/A 11.5 in292.1 mm | N/A 20.5 in520.7 mm | N/A 6.5 in165.1 mm | N/A 9 in228.6 mm | N/A 4.25 in107.95 mm | N/A 765000 lbf3400000 N | N/A 114000 lbf506000 N | N/A 224000 |
N/A
|
| EE790114-90041 | N/A 11.5 in292.1 mm | N/A 22.0000 in558.800 mm | N/A 8.75 in222.25 mm | N/A 11.75 in298.45 mm | N/A 5.375 in136.525 mm | N/A 1210000 lbf5390000 N | N/A 180000 lbf802000 N | N/A 790000 |
N/A
|
| EE790116 / 790223D | N/A 11.5 in292.1 mm | N/A 22.0000 in558.800 mm | N/A 8.75 in222.25 mm | N/A 11.75 in298.45 mm | N/A 5.375 in136.525 mm | N/A 1210000 lbf5390000 N | N/A 180000 lbf802000 N | N/A 790000 |
N/A
|
| EE291175-902A1 | N/A 11.75 in298.45 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291175-902A3 | N/A 11.75 in298.45 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291175-902A4 | N/A 11.75 in298.45 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291175-902A6 | N/A 11.75 in298.45 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| HH258248-902A2 | N/A 11.81 in299.974 mm | N/A 19.5000 in495.300 mm | N/A 9.75 in247.65 mm | N/A 11.8749 in301.622 mm | N/A 5.5625 in141.288 mm | N/A 1120000 lbf5000000 N | N/A 167000 lbf744000 N | N/A HH258200 |
N/A
|
| HH258248-902A5 | N/A 11.81 in299.974 mm | N/A 19.5000 in495.300 mm | N/A 9.75 in247.65 mm | N/A 11.8749 in301.622 mm | N/A 5.5625 in141.288 mm | N/A 1120000 lbf5000000 N | N/A 167000 lbf744000 N | N/A HH258200 |
N/A
|
| HH258248-90027 | N/A 11.81 in299.974 mm | N/A 19.5000 in495.300 mm | N/A 9.75 in247.65 mm | N/A 11.8749 in301.622 mm | N/A 5.5625 in141.288 mm | N/A 1120000 lbf5000000 N | N/A 167000 lbf744000 N | N/A HH258200 |
N/A
|
| HH258248-902A4 | N/A 11.81 in299.974 mm | N/A 19.5000 in495.300 mm | N/A 9.75 in247.65 mm | N/A 11.8749 in301.622 mm | N/A 5.5625 in141.288 mm | N/A 1120000 lbf5000000 N | N/A 167000 lbf744000 N | N/A HH258200 |
N/A
|