Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM256849-902B1 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 75600 lbf336000 N | N/A HM256800 |
N/A
|
| HM256849 / HM256810D | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 336000 N | N/A HM256800 |
N/A
|
| HM256849-902E2 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 75600 lbf336000 N | N/A HM256800 |
N/A
|
| HM256849-90069 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 75600 lbf336000 N | N/A HM256800 |
N/A
|
| HM256849-902A2 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 75600 lbf336000 N | N/A HM256800 |
N/A
|
| HM256849-902A3 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 75600 lbf336000 N | N/A HM256800 |
N/A
|
| HM256849-90070 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 75600 lbf336000 N | N/A HM256800 |
N/A
|
| HM256849-90071 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 75600 lbf336000 N | N/A HM256800 |
N/A
|
| HM256849-902B3 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 75600 lbf336000 N | N/A HM256800 |
N/A
|
| HM256849-902C4 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 75600 lbf336000 N | N/A HM256800 |
N/A
|
| HM256849-902F1 | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 75600 lbf336000 N | N/A HM256800 |
N/A
|
| DX577285 / DX351408 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 282000 lbf1260000 N | N/A 42100 lbf187000 N | N/A |
N/A
|
| L357049-90053 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049NW / L357010CD | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90059 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90061 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90045 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90047 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90048 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90049 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90050 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90052 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90055 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90056 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-90057 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|