Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L357049-90058 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-902B8 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-902A5 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-902A6 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-902A7 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-902B5 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-903B6 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-94048 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-902B9 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| EE109120-90028 | N/A 12 in304.8 mm | N/A 16.25 in412.75 mm | N/A 3.625 in92.075 mm | N/A 4.875 in123.825 mm | N/A 2.125 in53.975 mm | N/A 242000 lbf1080000 N | N/A 36000 lbf160000 N | N/A 109000 |
N/A
|
| EE109120-90032 | N/A 12 in304.8 mm | N/A 16.25 in412.75 mm | N/A 3.625 in92.075 mm | N/A 4.875 in123.825 mm | N/A 2.125 in53.975 mm | N/A 242000 lbf1080000 N | N/A 36000 lbf160000 N | N/A 109000 |
N/A
|
| EE109120-90024 | N/A 12 in304.8 mm | N/A 16.25 in412.75 mm | N/A 3.625 in92.075 mm | N/A 4.875 in123.825 mm | N/A 2.125 in53.975 mm | N/A 242000 lbf1080000 N | N/A 36000 lbf160000 N | N/A 109000 |
N/A
|
| EE109120-90025 | N/A 12 in304.8 mm | N/A 16.25 in412.75 mm | N/A 3.625 in92.075 mm | N/A 4.875 in123.825 mm | N/A 2.125 in53.975 mm | N/A 242000 lbf1080000 N | N/A 36000 lbf160000 N | N/A 109000 |
N/A
|
| EE129120X-902A8 | N/A 12 in304.8 mm | N/A 17.246 in438.048 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 3.0312 in76.992 mm | N/A 351000 lbf1560000 N | N/A 52200 lbf232000 N | N/A 129000 |
N/A
|
| EE129120X / 129173D | N/A 12 in304.8 mm | N/A 17.246 in438.048 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 3.0312 in76.992 mm | N/A 351000 lbf1560000 N | N/A 52200 lbf232000 N | N/A 129000 |
N/A
|
| EE129120X-902A9 | N/A 12 in304.8 mm | N/A 17.246 in438.048 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 3.0312 in76.992 mm | N/A 351000 lbf1560000 N | N/A 52200 lbf232000 N | N/A 129000 |
N/A
|
| EE129120X-902B1 | N/A 12 in304.8 mm | N/A 17.246 in438.048 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 3.0312 in76.992 mm | N/A 351000 lbf1560000 N | N/A 52200 lbf232000 N | N/A 129000 |
N/A
|
| EE129120X / 129175XD | N/A 12 in304.8 mm | N/A 17.3208 in439.948 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 3.0312 in76.992 mm | N/A 351000 lbf1560000 N | N/A 52200 lbf232000 N | N/A 129000 |
N/A
|
| EE291201-902A1 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291201-903A9 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 6.9370 in176.200 mm | N/A 8.8120 in223.825 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 230000 N | N/A 290000 |
N/A
|
| EE291201-902A2 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291201-902A3 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291201-90089 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291201-90090 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291201-902A6 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|