Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 161 162 163 164 165 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE291201-902A8 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE724119-902A1 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 3.625 in92.075 mm N/A 591000 lbf2630000 N N/A 88000 lbf392000 N N/A 724000 N/A
EE724120-902B1 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 3.625 in92.075 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A 724000 N/A
EE941205-90017 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 2.9375 in74.613 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A 940000 N/A
EE941205X / 941953D N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 3.0656 in77.866 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A 940000 N/A
EE941205 / 941951XD N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 4.75 in120.65 mm N/A 6.3876 in162.245 mm N/A 2.9375 in74.613 mm N/A 607000 lbf2700000 N N/A 402000 N N/A 940000 N/A
EE724120-902A2 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 3.625 in92.075 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A 724000 N/A
EE724120-902A4 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 3.625 in92.075 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A 724000 N/A
EE724120-902A5 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 3.625 in92.075 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A 724000 N/A
EE724120-902A1 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 3.625 in92.075 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A 724000 N/A
EE941205-90023 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 2.9375 in74.613 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A 940000 N/A
EE941205-90020 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 2.9375 in74.613 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A 940000 N/A
EE941205-90024 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 2.9375 in74.613 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A 940000 N/A
EE941205-90025 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 2.9375 in74.613 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A 940000 N/A
EE790120-90043 N/A 12 in304.8 mm N/A 22.0000 in558.800 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 5.375 in136.525 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A 790000 N/A
EE790120-90045 N/A 12 in304.8 mm N/A 22.0000 in558.800 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 5.375 in136.525 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A 790000 N/A
HM259047WS / HM259010CD N/A 12.3750 in314.325 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
HM259047WS / HM259010D N/A 12.3750 in314.325 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 3.375 in85.725 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A HM259000 N/A
EE291251 / 291751CD N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-90090 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-90091 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-90092 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-90093 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-902A2 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
EE291250-902A3 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 2.4375 in61.913 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A 290000 N/A
Unit of Measure
« 161 162 163 164 165 »